(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor, PK Series (Part Numbers)

Part Number

Configured Part Number is shown.

PKE243A-L

 
Part Number
PKE243A-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase-~0.30.24NoUnipolar----Single shaftStandardAttached cable (0.6 m)High torque and high efficiencyUnipolar 6 lead wire0.95 A/phase-

Loading...

  1. 1

Basic Information

Types Motor Unit Voltage Specifications DC Specifications Control method Open loop
Encoder None

Please check the type/dimensions/specifications of the part PKE243A-L in the Stepper Motor, PK Series series.

Products like this...

Part Number
PK243-02B
PK243-03A
PK243-03B
PKE243B-L
PKE243DA-L
PKE243DB-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Single shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.30.24NoUnipolar----Double shaftStandardAttached cable (0.6 m)High torque and high efficiencyUnipolar 6 lead wire0.95 A/phase-
1 Piece(s)Available

21 Days or more

-Two-phase-~0.30.3NoBipolar----Single shaftStandardAttached cable (0.6 m)High torque and high efficiencyBipolar 4-lead wire1.5 A/phase-
1 Piece(s)Available

21 Days or more

-Two-phase-~0.30.3NoBipolar----Double shaftStandardAttached cable (0.6 m)High torque and high efficiencyBipolar 4-lead wire1.5 A/phase-

Additional Products in this Category

Tech Support