(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor, PK Series (Part Numbers)

Part Number

Configured Part Number is shown.

PK243B1-SG36

 
Part Number
PK243B1-SG36
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase0.05~0.80.8PresenceUnipolar---36Double shaftSH--Unipolar 6 lead wire0.95 A/phaseLead method

Loading...

  1. 1

Basic Information

Types Motor Unit Voltage Specifications DC Specifications Control method Open loop
Encoder None

Please check the type/dimensions/specifications of the part PK243B1-SG36 in the Stepper Motor, PK Series series.

Products like this...

Part Number
PK243-02B
PK243-03A
PK243-03B
PK243B1-SG50
PK243B1-SG7.2
PK243B1-SG9
Part NumberMinimum order quantityVolume DiscountDays to Ship Square flange dimensions A
(mm)
Power Supply Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Main Body Length L / L1
(mm)
Reduction Ratio Shaft Shape Gearhead type Accessory Specifications Connection Rated Current Connection Cable Type
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.4 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Single shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase-~0.20.16NoUnipolar----Double shaftStandard-StandardUnipolar 6 lead wire0.31 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase0.036~0.80.8PresenceUnipolar---50Double shaftSH--Unipolar 6 lead wire0.95 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase0.25~0.40.4PresenceUnipolar---7.2Double shaftSH--Unipolar 6 lead wire0.95 A/phaseLead method
1 Piece(s)Available

21 Days or more

-Two-phase0.2~0.50.5PresenceUnipolar---9Double shaftSH--Unipolar 6 lead wire0.95 A/phaseLead method

Additional Products in this Category

Tech Support