(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Stepper Motor CRK/PK Series (Part Numbers)

Stepper Motor CRK/PK Series
  • Volume Discount

The CRK Series built-in positioning function type is a microstepping-driven DC input 5-phase stepper motor unit with a built-in positioning function in a compact driver.
[Features]
・ Lineup of products with encoders (CRK only)
・ A high torque, low vibration stepper motor with a basic step angle of 0.72 (500 divisions per rotation) (PK only)
・ High-precision positioning can be achieved with low vibration and low noise (A separate driver is required to drive) (PK only)

PDF

Part Number

Configured Part Number is shown.

PK513PA-R2GL

 
Part Number
PK513PA-R2GL
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Backlash
(°)
Driver Type Reduction Ratio Shaft Shape Gearhead type Accessory Motor Case Length Driver Shape Specifications
1 Piece(s)Available

21 Days or more

Motor Unit200.720.1 or Less0.0231No---Single shaftStandard-3-Standard specifications, with encoder

Loading...

  1. 1

Basic Information

Power Supply Pentagon Voltage Specifications DC Specifications Control method Open loop
Driving mode Unipolar Electromagnetic Brake None

Additional Products in this Category

Tech Support