(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor, AZ Series (Part Numbers)

Stepper Motor, AZ Series
  • Volume Discount

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

PDF

Part Number

Configured Part Number is shown.

AZM46MK-HP9F

 
Part Number
AZM46MK-HP9F
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Power Supply Voltage Specifications Control method Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length Output Shaft Type Number of Shafts Network Type
1 Piece(s)Available

31 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~32.5PresenceBipolar0.05Available-9-HPG6Flange output--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AZM46MK-HP9F in the Stepper Motor, AZ Series series.

Products like this...

Part Number
AZD-CD
AZD-K
AZD-KD
AZM46MK-HS100
AZM46MK-HS50
AZM46MK-PS10
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Power Supply Voltage Specifications Control method Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length Output Shaft Type Number of Shafts Network Type
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phase/ Three-phaseAC200 Type--------Positioning function built-in type-------
1 Piece(s)Available

51 Days or more

Driver Unit-Single-phaseDC Specifications--------Pulse Train Input Type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phaseDC Specifications--------Positioning function built-in type-------
1 Piece(s)Available

31 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~55PresenceBipolar-Available-100-Harmonic6---
1 Piece(s)Available

31 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~43.5PresenceBipolar-Available-50-Harmonic6---
1 Piece(s)Available

31 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.25Available-10-PS6---

Additional Products in this Category

Tech Support