(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stepper Motor, AZ Series

Stepper Motor, AZ Series
  • Volume Discount

[Features]
・ Equipped with a newly developed ABZO sensor
・ No external sensor required
・ Reduction of origin return time
・ No battery required
・ Energy saving and low heat generation
・ Three drivers to choose from to match your system configuration
・ Easy operation that can be realized with the data setting software MEXE02

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AZD2A-KED
AZD4A-KED
AZD-A
AZD-AD
AZD-C
AZD-CD
AZD-KD
AZD-KEP
AZM14AK
AZM15AK
AZM24AK
AZM26AK
AZM46AC
AZM46AC-HP5
AZM46AC-HP5F
AZM46AC-HP9
AZM46AC-HP9F
AZM46AC-HS50
AZM46AC-HS100
AZM46AC-PS5
AZM46AC-PS7.2
AZM46AC-PS10
AZM46AC-PS25
AZM46AC-PS36
AZM46AC-PS50
AZM46AC-TS3.6
AZM46AC-TS7.2
AZM46AC-TS10
AZM46AC-TS20
AZM46AC-TS30
AZM46AK-HP5
AZM46AK-HP5F
AZM46AK-HP9
AZM46AK-HP9F
AZM46AK-HS50
AZM46AK-HS100
AZM46AK-PS5
AZM46AK-PS7.2
AZM46AK-PS10
AZM46AK-PS25
AZM46AK-PS36
AZM46AK-PS50
AZM46AK-TS3.6
AZM46AK-TS7.2
AZM46AK-TS10
AZM46AK-TS20
AZM46AK-TS30
AZM46MC
AZM46MC-HP5
AZM46MC-HP5F
AZM46MC-HP9
AZM46MC-HP9F
AZM46MC-HS50
AZM46MC-HS100
AZM46MC-PS5
AZM46MC-PS7.2
AZM46MC-PS10
AZM46MC-PS25
AZM46MC-PS36
AZM46MC-PS50
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Square flange dimensions A
(mm)
Power Supply Voltage Specifications Control method Step angle
(°)
Excitation maximum static torque (classification)
(N·m)
Excitation maximum static torque (details)
(N·m)
Reduction Gear Driving mode Backlash
(°)
Electromagnetic Brake Driver Type Reduction Ratio Shaft Shape Gearhead type Motor Case Length Output Shaft Type Number of Shafts Network Type
1 Piece(s)Available

16 Days or more

Driver Unit-Single-phaseDC Specifications--------Multi-axis driver-----2EtherCAT
1 Piece(s)Available

16 Days or more

Driver Unit-Single-phaseDC Specifications--------Multi-axis driver-----4EtherCAT
1 Piece(s)Available

16 Days or more

Driver Unit-Single-phaseAC100 Type--------Pulse Train Input Type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phaseAC100 Type--------Positioning function built-in type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phase / Three-phaseAC200 Type--------Pulse Train Input Type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phase / Three-phaseAC200 Type--------Positioning function built-in type-------
1 Piece(s)Available

15 Days or more

Driver Unit-Single-phaseDC Specifications--------Positioning function built-in type-------
1 Piece(s)

21 Days or more

Driver Unit-Single-phaseDC Specifications---------------EtherNet/IP
1 Piece(s)Available

16 Days or more

Motor Unit20Single-phaseDC SpecificationsClosed Loop0.360.1 or Less0.02NoBipolar-None--Single shaftStandard4---
1 Piece(s)Available

16 Days or more

Motor Unit20Single-phaseDC SpecificationsClosed Loop0.360.1 or Less0.036NoBipolar-None--Single shaftStandard5---
1 Piece(s)Available

16 Days or more

Motor Unit28Single-phaseDC SpecificationsClosed Loop0.360.1 or Less0.095NoBipolar-None--Single shaftStandard4---
1 Piece(s)Available

16 Days or more

Motor Unit28Single-phaseDC SpecificationsClosed Loop0.36~0.20.19NoBipolar-None--Single shaftStandard6---
1 Piece(s)Available

16 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~0.30.3NoBipolar-None--Single shaftStandard6---
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.05None-5Single shaftHPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.05None-5Single shaftHPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.05None-9Single shaftHPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.05None-9Single shaftHPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~43.5PresenceBipolar-None-50Single shaftHarmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~55PresenceBipolar-None-100Single shaftHarmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~11PresenceBipolar0.25None-5Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.25None-7.2Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.25None-10Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.25None-25Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~33PresenceBipolar0.25None-36Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~33PresenceBipolar0.25None-50Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~0.70.65PresenceBipolar0.75None-3.6Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.21.2PresenceBipolar0.42None-7.2Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.71.7PresenceBipolar0.42None-10Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~22PresenceBipolar0.25None-20Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.3PresenceBipolar0.25None-30Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.05None-5Single shaftHPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.05None-5Single shaftHPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~32.5PresenceBipolar0.05None-9Single shaftHPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phaseDC SpecificationsClosed Loop0.36~32.5PresenceBipolar0.05None-9Single shaftHPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~43.5PresenceBipolar-None-50Single shaftHarmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~55PresenceBipolar-None-100Single shaftHarmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~11PresenceBipolar0.25None-5Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.25None-7.2Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~1.51.5PresenceBipolar0.25None-10Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~32.5PresenceBipolar0.25None-25Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~33PresenceBipolar0.25None-36Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~33PresenceBipolar0.25None-50Single shaftPS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~0.70.65PresenceBipolar0.75None-3.6Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~1.21.2PresenceBipolar0.42None-7.2Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~1.71.7PresenceBipolar0.42None-10Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~22PresenceBipolar0.25None-20Single shaftTS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phaseDC SpecificationsClosed Loop0.36~32.3PresenceBipolar0.25None-30Single shaftTS6---
1 Piece(s)Available

16 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~0.30.3NoBipolar-Available---Standard6---
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.05Available-5-HPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.05Available-5-HPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.05Available-9-HPG6Shaft output--
1 Piece(s)Available

21 Days or more

Motor Unit40Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.05Available-9-HPG6Flange output--
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~43.5PresenceBipolar-Available-50-Harmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~55PresenceBipolar-Available-100-Harmonic6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~11PresenceBipolar0.25Available-5-PS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.25Available-7.2-PS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~1.51.5PresenceBipolar0.25Available-10-PS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~32.5PresenceBipolar0.25Available-25-PS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~33PresenceBipolar0.25Available-36-PS6---
1 Piece(s)Available

21 Days or more

Motor Unit-Single-phase / Three-phaseAC200 TypeClosed Loop0.36~33PresenceBipolar0.25Available-50-PS6---

Loading...

Additional Products in this Category

Tech Support