(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
  • Volume Discount

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Configured Part Number is shown.

EZS4CL-E005-ARMKD

Part Number
EZS4CL-E005-ARMKD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

41 Days or more

5020.1~50.0-10.1~20.014DC24V/DC48V-Presence101~200125No72300StraightPositioning function built-in typeWidth 74 × Height 50AR SeriesWith electromagnetic brakeSuction fitting left directionActuator + driver set product

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Position Detection Absolute I/O Module No
Noise Filters No Operating Environment Standard

Please check the type/dimensions/specifications of the part EZS4CL-E005-ARMKD in the Electric Slider, EZS Series series.

Products like this...

Part Number
EZS3-E010-ARMCD
EZS3-E015-ARMCD
EZS3-E020-ARMAD-3
EZS4CR-D020-ARAK-2
EZS4L-D040-ARAKD-3
EZS4L-E030-ARMC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

41 Days or more

10010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

15010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

20010.1~20.0155.1~10.07AC Single-Phase 100-120V54Presence0~10086Standard 3m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

20010.1~20.015--DC24V/DC48V-No0~10070Standard 2m72600StraightPulse Train Input TypeWidth 74 × Height 50AR SeriesSingle axis shaftSuction fitting right directionActuator + driver set product
1 Piece(s)Available

41 Days or more

40010.1~20.015--DC24V/DC48V-No0~10070Standard 3m72600Left reversed motorPositioning function built-in typeWidth 74 × Height 50AR SeriesSingle axis shaft-Actuator + driver set product
1 Piece(s)Available

41 Days or more

30020.1~50.0-10.1~20.012.5AC Single-Phase 200-230V-Presence101~200125Standard 3m72400Left reversed motorPulse Train Input TypeWidth 74 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product

Additional Products in this Category

Tech Support