(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Slider, EZS Series (Part Numbers)

Electric Slider, EZS Series
  • Volume Discount

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

Part Number

Configured Part Number is shown.

EZSM3RD040AZAC

Part Number
EZSM3RD040AZAC
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

21 Days or more

4005.1~10.07.5--AC Single-Phase 200-230V54No0~10043No72800Right reversed motorPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Position Detection Absolute I/O Module No
Noise Filters No Operating Environment Standard

Please check the type/dimensions/specifications of the part EZSM3RD040AZAC in the Electric Slider, EZS Series series.

Products like this...

Part Number
EZS3-E010-ARMCD
EZS3-E015-ARMCD
EZS3-E020-ARMAD-3
EZSM3RD060AZAK
EZSM3RD070AZAK
EZSM4CLD010AZAK
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Motor Mounting Direction Driver Type Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction Product Type
1 Piece(s)Available

41 Days or more

10010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

15010.1~20.0155.1~10.07AC Single-Phase 200-240V54Presence0~10086No72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

41 Days or more

20010.1~20.0155.1~10.07AC Single-Phase 100-120V54Presence0~10086Standard 3m72400StraightPositioning function built-in typeWidth 54 × Height 50AR SeriesWith electromagnetic brake-Actuator + driver set product
1 Piece(s)Available

21 Days or more

6005.1~10.07.5--DC24V/DC48V54No0~10043No72550Right reversed motorPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator
1 Piece(s)Available

21 Days or more

7005.1~10.07.5--DC24V/DC48V54No0~10043No72400Right reversed motorPulse Train Input TypeWidth 54 × Height 50AZ SeriesSingle axis shaft-Individual actuator
1 Piece(s)Available

21 Days or more

10010.1~20.015--DC24V/DC48V-No0~10070No72600StraightPulse Train Input TypeWidth 74 × Height 50AZ SeriesSingle axis shaftSuction fitting left directionIndividual actuator

Additional Products in this Category

Tech Support