(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a dedicated sensor set for the EZSH and EAS Series. The sensor, sensor mounting bracket, and sensor flexible cable (2 m) with a connector are included in a set of 3 sets and 1 shading plate. The screws required for installation are also included.
Part Number
Configured Part Number is shown.
PAES-S-4X
Main Body, Peripheral Components | Peripherals | Compatible Table | EAS4 X Table Type | Power Supply Voltage(V) | DC5 to 24 |
---|---|---|---|---|---|
Control Output | NPN open collector output | Compatible Models | Dedicated for EAS Series |
Please check the type/dimensions/specifications of the part PAES-S-4X in the Sensor Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy