(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Type II Fine Conveyor - Center drive, Meandering-Less, FBG Series.

Type II Fine Conveyor - Center drive, Meandering-Less, FBG Series.

Click this image to zoom it.

Move the mouse over the image to zoom

It is a powerful belt conveyor composed of high-end models, rough processes. The high-performance multifunction belt comes as a standard feature. The 2-slot frame and easy maintenance characterize it.

(i)Caution

  • Note that standard belt conveyors (products exempt from Electrical Appliances and Materials Safety Act of Japan) must be attached to the floor or a wall using feet glide or metal fittings sold separately, or directly connected to a machinery equipment.
  • Please refrain from using the product in any other way (center legs, caster legs, etc., without attaching to the floor or a wall).
  • If you wish to use products subject to Electrical Appliances and Materials Safety Act of Japan (products that are moved between multiple installation locations using center legs, caster legs, etc.), please contact the manufacture.
  • Legs are optional.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OKU1FBG70-90W-D-[1,​2]-[70-200/1]-[1,​2]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90]-[1,​2]-90-[1,​2,​3]-[NULA,​S]-[G,​W]
OKU1FBG80-90W-D-[1,​2]-[80-200/1]-[1,​2]-[2,​3,​4,​5,​6,​9,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90]-[1,​2]-90-[1,​2,​3]-[NULA,​S]-[G,​W]
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width W
(mm)
1 Piece(s)

16 Days or more

697
1 Piece(s)

16 Days or more

797

Loading...

  1. 1

Basic Information

Conveyor Max. Load(kg) 50 Belt Type Flat Belts Belt Material Polyurethane
Drive Roller Dia.(mm) 65 Driving Type Center drive

Additional Products in this Category

Tech Support