(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Profile Swivel-Tip Set Screw - M16, Fine

Low-Profile Swivel-Tip Set Screw - M16, Fine

The fine-pitch thread allows a precise adjustment
The flat-faced, movable ball enables a flat load transmission
This is a series representative image of part number 22720.6040

Part Number

Configured Part Number is shown.

Part Number
22720.5230
22720.5232
22720.5240
22720.5242
22720.6030
22720.6032
22720.6040
22720.6042
22720.6230
22720.6232
22720.6240
22720.6242
Part NumberMinimum order quantityVolume DiscountDays to Ship Material l2
(mm)
d1
(mm)
d3
(mm)
1 Piece(s)

12 Days

Steel5.6M4 x 0,351.3
1 Piece(s)

12 Days

Steel9.6M4 x 0,351.3
1 Piece(s)

12 Days

Steel5.6M4 x 0,51.3
1 Piece(s)

12 Days

Steel9.6M4 x 0,51.3
1 Piece(s)

12 Days

Stainless Steel-M4 x 0,35-
1 Piece(s)

12 Days

Stainless Steel-M4 x 0,35-
1 Piece(s)

12 Days

Stainless Steel-M4 x 0,5-
1 Piece(s)

12 Days

Stainless Steel-M4 x 0,5-
1 Piece(s)

12 Days

Stainless Steel5.6M4 x 0,351.3
1 Piece(s)

12 Days

Stainless Steel9.6M4 x 0,351.3
1 Piece(s)

12 Days

----
1 Piece(s)

12 Days

----

Loading...

  1. 1

Additional Products in this Category

Tech Support