(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Pins - Self-Locking, Single Handle, Titanium.

Ball Pins - Self-Locking, Single Handle, Titanium.

Ball lock pins made from titanium stand out due to the following positive material features:

. Over 40% lighter weight compared to a steel variant
. Absolutely corrosion resistant.

Part Number
22390.0022
22390.0024
22390.0026
22390.0028
22390.0030
22390.0034
22390.0036
22390.0038
22390.0040
22390.0044
22390.0046
22390.0048
22390.0050
22390.0052
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimension d1
(mm)
Dimension l1
(mm)
d2
(mm)
d3
(mm)
l2
(mm)
l3
(mm)
1 Piece(s)

12 Days

610710726.2
1 Piece(s)

12 Days

620710726.2
1 Piece(s)

12 Days

630710726.2
1 Piece(s)

12 Days

640710726.2
1 Piece(s)

12 Days

650710726.2
1 Piece(s)

12 Days

8209.5148.233.1
1 Piece(s)

12 Days

8309.5148.233.1
1 Piece(s)

12 Days

8409.5148.233.1
1 Piece(s)

12 Days

8509.5148.233.1
1 Piece(s)

12 Days

102012149.633.1
1 Piece(s)

12 Days

103012149.626.2
1 Piece(s)

12 Days

104012149.626.2
1 Piece(s)

12 Days

105012149.626.2
1 Piece(s)

12 Days

106012149.626.2

Loading...

  1. 1

Basic Information

Material (Pin section) Titanium

Additional Products in this Category

Tech Support