(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers, smooth, long with collar and ball (Part Numbers)

Spring Plungers, smooth, long with collar and ball

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

Part Number

Configured Part Number is shown.

22080.1110

Part Number
22080.1110
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
1 Piece(s)

12 Days

3.166105108.511261.54.214.310

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Temperature max.(°C) 250

Please check the type/dimensions/specifications of the part 22080.1110 in the Spring Plungers, smooth, long with collar and ball series.

Products like this...

Part Number
22080.1104
22080.1105
22080.1106
22080.1108
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke S
(mm)
Spring Force F1
(N)
Spring Force F2
(N)
Dimension d1 d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
Location hole
(mm)
1 Piece(s)

12 Days

0.912.919434.610.70.91.85.64
1 Piece(s)

12 Days

1.319.329.2545.6120.92.165
1 Piece(s)

12 Days

1.72847.5656.51512.38.26
1 Piece(s)

12 Days

2.34067.386.58.5181.12.99.58

Additional Products in this Category

Tech Support