(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Saving Speed Controller with Rapid Supply and Exhaust Function, AS-Q Series (Part Numbers)

Air Saving Speed Controller with Rapid Supply and Exhaust Function, AS-Q Series
  • Volume Discount

· With rapid supply and exhaust function.
· Port size: 1/4, 3/8 and 1/2.
· Applicable tubing O.D.: ø6, ø8, ø10, ø12, ø1/4, ø5/16, ø3/8 and ø1/2.

Part Number

Configured Part Number is shown.

AS42Q-G04-10

Part Number
AS42Q-G04-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material PBT Control Direction Meter-In
Main Body Shape Cylinder direct-connected elbow type Environment, Applications Standard Thread Portion Material Stainless steel 304
Operating Pressure Range(MPa) 0.3::0.7 Knob Type Resin Joint Type Male thread + One-Touch Couplings
Specifications With quick air supply/exhaust function

Please check the type/dimensions/specifications of the part AS42Q-G04-10 in the Air Saving Speed Controller with Rapid Supply and Exhaust Function, AS-Q Series series.

Additional Products in this Category

Tech Support