(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing, Impact Resistant Natural Beige Nylon Wheel, Stop-Top Brake (Part Numbers)

Extra Heavy Duty Top Plate Casters - Swivel, Ball Bearing,  Impact Resistant Natural Beige Nylon Wheel, Stop-Top Brake

Rig:

Particularly rugged welded steel construction, with axial grooved ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head, dust and splash-proof, fitted grease nipple, bolted and secured with a welded very strong central kingpin. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉



Part Number
LS-GSPO 101K-16-ST
LS-GSPO 125K-16-ST
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
1 Piece(s)

9 Days

14510055106
1 Piece(s)

9 Days

17012550118

Loading...

  1. 1

Basic Information

Stopper With Double Stopper (Rotation + Swivel) Wheel Material Nylon Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 133.4-85.7
Mounting Hole Pitch, Short Length Direction W1(mm) 125.4-61.9 Plate Length L(mm) 158.8 Plate Width W(mm) 114.3
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Load Category Medium Load Mounting Hole Pitch Circular Diameter(mm) 15
Bearing Type Precision Ball Offset Swivel Caster Yes Load Capacity 1250 kg
Tread and Tyre hardness 70 Shore D Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support