(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of high-quality, impact-resistant and reinforced nylon, with encapsulated, double-sealed grooved ball bearing in the swivel head, with bolt hole fitting. Modern, shapely design.
Wheels:
Made of high-quality thermoplastic rubber elastomer (TPE), high operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.
Wheel center/rim:
Made of high-quality, impact-resistant polypropylene.Chemically bonded.
Wheel center color:
gray E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
Part Number |
---|
LWG-TPA 101G |
LWG-TPA 126G |
Loading...
Stopper | Not Provided | Wheel Material | Synthetic Rubber | Wheel Characteristics | Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Others | Mounting Hole Type | Round Hole | Plate Length L(mm) | 55 |
Plate Width W(mm) | 55 | Wheel Width B(mm) | 32 | Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments |
Load Category | Light Load | Mounting Hole Pitch Circular Diameter(mm) | 13 | Bearing Type | Plain |
Offset Swivel Caster | Yes | Tread and Tyre hardness | 85 Shore A | Max and Min Temperature Resistance | -20C to +60C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy