(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of high-quality, impact resistant and reinforced nylon, with two double sealed corrosion-resistant precision ball bearings in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant.
Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉
Part Number |
---|
LKDGX-PATH 125XK-FI |
LKDGX-PATH 150XK-FI |
Loading...
Stopper | With Double Stopper (Rotation + Swivel) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance | Metal Piece(Fittings etc.,) Material | Others |
---|---|---|---|---|---|
Mounting Hole Type | Round Hole | Plate Length L(mm) | 42 | Plate Width W(mm) | 42 |
Wheel Width B(mm) | 80 | Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments | Load Category | Light Load |
Mounting Hole Pitch Circular Diameter(mm) | 13 | Bearing Type | Stainless Steel Precision Ball | Offset Swivel Caster | Yes |
Tread and Tyre hardness | 90-98 Shore A | Max and Min Temperature Resistance | -20C to +60C |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy