(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Polyurethane Tread, Nylon Dual Wheel

Swivel Casters - 1/2" Threaded-Stem, Hollow Kingpin, Stainless Steel, Ball Bearing, Thermoplastic Polyurethane Tread, Nylon Dual Wheel

Rig:

Made of high-quality, impact resistant and reinforced nylon, with two double sealed corrosion-resistant precision ball bearings in the swivel head, with bolt hole fitting. All parts incl. axle material are corrosion-resistant.

Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded.E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.




Part Number
LKDGX-PATH 125XK
LKDGX-PATH 150XK
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

130125112125 kg
1 Piece(s)

9 Days

155150138150 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Others
Mounting Hole Type Round Hole Plate Length L(mm) 42 Plate Width W(mm) 42
Wheel Width B(mm) 80 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light Load
Mounting Hole Pitch Circular Diameter(mm) 13 Bearing Type Stainless Steel Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 90-98 Shore A Max and Min Temperature Resistance -20C to +60C

Additional Products in this Category

Tech Support