(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rig:
Made of pressed steel. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.
Wheels:
Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.
Wheel center/rim:
Made of gray cast iron, with grease nipple, lacquered. E-mail us for Blickle discounts or custom configurations ✉
Part Number
Configured Part Number is shown.
BHS-GTH 150K-16
Stopper | Not Provided | Wheel Material | Polyurethane | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Chemical Resistance |
---|---|---|---|---|---|
Metal Piece(Fittings etc.,) Material | Steel | Mounting Hole Type | Slotted Hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 133.4-85.7 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 125.4-61.9 | Plate Length L(mm) | 158.8 | Plate Width W(mm) | 114.3 |
Wheel Width B(mm) | 50 | Application | Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction | Load Category | Light/Medium Load |
Mounting Hole Pitch Circular Diameter(mm) | 15 | Bearing Type | Precision Ball | Offset Swivel Caster | No |
Tread and Tyre hardness | 92 Shore A | Max and Min Temperature Resistance | -25C to +70C |
Please check the type/dimensions/specifications of the part BHS-GTH 150K-16 in the Heavy Duty Industrial Large Top Plate Casters - Rigid, Ball Bearing, Blickle Extrathane Yellow Polyurethane Tread On Cast Iron Core Wheel series.
Part Number |
---|
BHS-GTH 200K-16 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy