(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Softhane Polyurethane Tread, Aluminum Wheel

Leveling Casters - Fixed Position Lever, Truck Brake, Top Plate, Ball Bearing, Softhane Polyurethane Tread, Aluminum Wheel

Rig:

"Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."

Wheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Softhane®, very high operational comfort through the especially thick, elastic tread, low-noise operation, low rolling resistance, very good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of die-cast aluminum. Casted tread.
Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉



Part Number
HRLK-ALST 82K
HRLK-ALST 100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
1 Piece(s)

46 Days

12080106
1 Piece(s)

46 Days

140100125

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Polyurethane Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76-80
Mounting Hole Pitch, Short Length Direction W1(mm) 55-60 Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Width B(mm) 40 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light/Medium Load
Mounting Hole Pitch Circular Diameter(mm) 9 Bearing Type Precision Ball Offset Swivel Caster Yes
Load Capacity 230 kg Tread and Tyre hardness 75 Shore A Max and Min Temperature Resistance -25C to +70C

Additional Products in this Category

Tech Support