(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, With Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Black Nylon Core Wheel

Leveling Casters - Fixed Position Operating Lever And Integrated Truck Brake, With Top Plate Fitting, Ball Bearing, Blickle EasyRoll Black Rubber Tread On Black Nylon Core Wheel

Rig:

Made of heavy pressed steel, with heavy fork and top plate fitting, very strong bolted and secured central kingpin, double ball bearing in the swivel head, additionally reinforced by the integration of four specially shaped and hardened bearing seats resulting in a very high resistance to shock and impact loads. Steel truck lock. Height adjustment with flat spanner. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free."

Wheels:Made of high-quality elastic solid rubber, in smooth rolling quality "Blickle EasyRoll", very high operational comfort, low-noise operation, low rolling resistance, very good floor preservation, vulcanised on the wheel center.

Tread/tire:Made of high-quality, impact-resistant nylon.
Wheel center color:
black E-mail us for Blickle discounts or custom configurations ✉





Part Number
HRLK-POEV 82K
HRLK-POEV 100K
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

46 Days

1208040106170 kg
1 Piece(s)

16 Days

14010038125200 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Material Rubber Wheel Characteristics Gasoline Resistant(including Light Oil) / Oil Resistance / Chemical Resistance
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Hole Mounting Hole Pitch, Long Length Direction L1(mm) 76-80
Mounting Hole Pitch, Short Length Direction W1(mm) 55-60 Plate Length L(mm) 100 Plate Width W(mm) 85
Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 9
Bearing Type Precision Ball Offset Swivel Caster Yes Tread and Tyre hardness 65 Shore A
Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support