(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Medium Duty Institutional Swivel Casters - Hollow Kingpin, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread On Steel Core Wheel

Medium Duty Institutional Swivel Casters - Hollow Kingpin, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread On Steel Core Wheel

Rig:Made of pressed steel, with double ball bearing in the swivel head, ball protection by the special top plate and ball disc design. The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves. Bolted wheel axle. Zinc-plated, blue-passivated, Cr6-free.

Wheels:Made of high-quality, reaction-injected polyurethane-elastomer Blickle Extrathane®, low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance, high cut and tear propagation resistance, very good chemical connection with the wheel center.

Wheel center/rim:
Made of steel. Casted tread.

Wheel center color:
silver E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.

LKRA-VSTH 50K




Part Number
LKRA-VSTH 50K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

9 Days

Loading...

  1. 1

Basic Information

Stopper Not Provided Mounting Height H(mm) 70 Wheel Material Polyurethane
Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round Hole
Plate Length L(mm) 57 Plate Width W(mm) 57 Wheel Dia. D(φ) 50
Wheel Width B(mm) 33 Application Commercial FacilitiesDisplays / Steel Shelf, Wood Furniture / Office Automation EquipmentIT Equipment / Factory Equipments Swivel Radius(mm) 62
Load Category Light/Medium Load Mounting Hole Pitch Circular Diameter(mm) 13 Bearing Type Precision Ball
Offset Swivel Caster Yes Load Capacity 150 kg Tread and Tyre hardness 92 Shore A
Max and Min Temperature Resistance -25C to +70C

Please check the type/dimensions/specifications of the part LKRA-VSTH 50K in the Medium Duty Institutional Swivel Casters - Hollow Kingpin, Ball Bearing, Blickle Extrathane Light Brown Polyurethane Tread On Steel Core Wheel series.

Additional Products in this Category

Tech Support