(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder - Double Acting, Single Rod, NCJ2 Series

Air Cylinder - Double Acting, Single Rod, NCJ2 Series

NCJ2 series is a rod style air cylinder manufactured by SMC.

[Features]
· Easy fine adjustment of auto switch position.
· Improved freedom in mounting.
· Actuation method: Double acting, single rod.

(i)Caution

  • Product pictures are representations.

Part Number

Configured Part Number is shown.

Part Number
NCJ2B6-200R
NCJ2B10-400R
NCJ2B16-150
NCJ2B16-200
NCJ2B16-500R
NCJ2D10-100
NCJ2D10-150
NCJ2D16-100
NCJ2D16-200
NCJ2D16-600
NCJ2L10-400
NCJ2L16-050
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Pressure
(MPa)
Support bracket Head Cover Port Position
1 Piece(s)

8 Days

1/4"2"0.1~0.7BasicIn-Line
1 Piece(s)

8 Days

3/8"4"0.05~0.7BasicIn-Line
1 Piece(s)

8 Days

5/8"1 1/2"0.05~0.7BasicPerpendicular
1 Piece(s)

8 Days

5/8"2"0.05~0.7BasicPerpendicular
1 Piece(s)

8 Days

5/8"5"0.05~0.7BasicIn-Line
1 Piece(s)

8 Days

3/8"1"0.05~0.7Double ClevisPerpendicular
1 Piece(s)

8 Days

3/8"1 1/2"0.05~0.7Double ClevisPerpendicular
1 Piece(s)

8 Days

5/8"1"0.05~0.7Double ClevisPerpendicular
1 Piece(s)

8 Days

5/8"2"0.05~0.7Double ClevisPerpendicular
1 Piece(s)

8 Days

5/8"6"0.05~0.7Double ClevisPerpendicular
1 Piece(s)

8 Days

3/8"4"0.05~0.7Axial FootPerpendicular
1 Piece(s)

8 Days

5/8"1/2"0.05~0.7Axial FootPerpendicular

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Environment, Applications Standard Operating Temperature(℃) -10::70 Auto Switches Without auto switch
Lead Wire Length(m) N/A The number of the switches N/A Type of Auto Switch Mounting N/A
Custom-made Specifications None

Additional Products in this Category

Tech Support