(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57) (Part Numbers)

2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-accuracy goniometer stage with excellent operability that uses a crossed roller for the travel guide and a worm gear for the feed mechanism.
It is ideal for frequent operations.
・ High accuracy
High accuracy of 0.01 mm or less of rotation center deflection accuracy.
· Wide variations
In addition to the vernier scale (minimum reading 0.1°) on the side, the clamp position can be selected from L and R according to the installation location.
"Applications" · Precision adjustment of cameras, microscopes, sensors, and optical parts
・ For positioning during production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

B57-50L

Part Number
B57-50L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4060.1~70BrassNickel Chromium Plating505026.56836±8±60.650.320.65Standard

Loading...

  1. 1

Basic Information

Travel (Range)(mm) ~ ±10 Feeding Method Worm Gear Guiding Mechanism Cross Roller
Through Hole (Table Center Hole) No Feed Knob Position Side Clamp Standard
Number of Goniometer Axes 2-Axis

Please check the type/dimensions/specifications of the part B57-50L in the 2-Axis Crossed Roller Goniometer Stage, Worm Gear (B57) series.

Products like this...

Part Number
B57-50LR
B57-50U
B57-50UR
B57-70L
B57-70LR
B57-70U
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Overall Height H (Range)
(mm)
Center of Rotation Height (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (α Angle)
(deg)
Stroke (β Angle)
(deg)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4060.1~70BrassNickel Chromium Plating505026.56836±8±60.650.320.65Right and Left
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4040.1~50BrassNickel Chromium Plating505026.55036±10±80.650.320.65Standard
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~4040.1~50BrassNickel Chromium Plating505026.55036±10±80.650.320.65Right and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9050.1~6090.1~100AluminumClear Anodize707044.19652±7±50.230.120.23Standard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9050.1~6090.1~100AluminumClear Anodize707044.19652±7±50.230.120.23Right and Left
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9050.1~6060.1~70AluminumClear Anodize707044.17052±9±70.230.120.23Standard

Additional Products in this Category

Tech Support