(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - zero backlash, EKL series. (Part Numbers)

Flexible Couplings - zero backlash, EKL series.

Features
Short overall length
Easy mounting
Vibration damping

Design
Two concentrically machined hubs with curved jaws and clamping screws, with calibrated preloaded insert

Material
Hubs: high strength aluminum
Elastomer: wear resistant thermanally stable TPU, available in 3 hardness levels

Advantage
Smooth running and reliable transmission with absorption of vibration and shock


Size 800 is available on special request.

Part Number

Configured Part Number is shown.

EKL/450/A/39/48


Part Number
EKL/450/A/39/48
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Fit Length (mm)
(mm)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size Elastomer Insert
1 Piece(s)

21 Days

1000~less than 50003948102944001~100001060800010.02~0.20.2-30~10020.001323415100120450A - Shore 98A

Loading...

  1. 1

Basic Information

Type Jaw Type Application Servo Motor / Stepping Motor Feature No Backlash
Body Material Aluminum Buffer Part Material Polyurethane

Please check the type/dimensions/specifications of the part EKL/450/A/39/48 in the Flexible Couplings - zero backlash, EKL series. series.

Products like this...

Part Number
EKL/10/A/10/13
EKL/10/A/10/14
EKL/10/A/10/15
EKL/450/A/39/49
EKL/450/A/39/50
EKL/450/A/39/51
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Operating Temperature Range
(℃)
Allowable Axial Misalignment (±)
(mm)
Moment of Inertia
(kg・m2)
Fit Length (mm)
(mm)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size Elastomer Insert
1 Piece(s)

21 Days

20.01~50.001013323210001~78000251300010.02~0.20.1-30~10010.00000610.3260410A - Shore 98A
1 Piece(s)

5 Days

20.01~50.001014323210001~78000251300010.02~0.20.1-30~10010.00000610.3260410A - Shore 98A
1 Piece(s)

8 Days

20.01~50.001015323210001~78000251300010.02~0.20.1-30~10010.00000610.3260410A - Shore 98A
1 Piece(s)

21 Days

1000~less than 50003949102944001~100001060800010.02~0.20.2-30~10020.001323415100120450A - Shore 98A
1 Piece(s)

21 Days

1000~less than 50003950102944001~100001060800010.02~0.20.2-30~10020.001323415100120450A - Shore 98A
1 Piece(s)

21 Days

1000~less than 50003951102944001~100001060800010.02~0.20.2-30~10020.001323415100120450A - Shore 98A

Additional Products in this Category

Tech Support