(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Features
Low restoring forces on coupled shafts
Easy installation
Light weight and low moment of inertia
Design
Two clamping hubs concentrically mounted to flexible bellows.
Material
Bellows: high grade stainless steel
Hubs: aluminum
Advantage
Precise and well-balanced transmission with zero backlash
Part Number
Configured Part Number is shown.
MK2/100/60/5/15
Part Number |
---|
MK2/100/60/5/15 |
Loading...
Type | Bellows Type | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
---|---|---|---|---|---|
Max. Rotational Speed(r/min) | 10,000 | Bellows Part Material | Stainless Steel | Operating Temperature Range(℃) | -30::100 |
Please check the type/dimensions/specifications of the part MK2/100/60/5/15 in the Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series. series.
Part Number |
---|
MK2/10/27/3/6 |
MK2/10/27/3/7 |
MK2/10/27/4/4 |
MK2/100/60/5/16 |
MK2/100/60/5/17 |
MK2/100/60/5/18 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy