(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series. (Part Numbers)

Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series.

Features
Low restoring forces on coupled shafts
Easy installation
Light weight and low moment of inertia

Design
Two clamping hubs concentrically mounted to flexible bellows.

Material
Bellows: high grade stainless steel
Hubs: aluminum

Advantage
Precise and well-balanced transmission with zero backlash

Part Number

Configured Part Number is shown.

MK2/45/54/12/12



 
Part Number
MK2/45/54/12/12
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Feature Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Fit Length (in)
(in)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size
1 Piece(s)

21 Days

3.01~5.0012123254No Backlash / Low Moment of Inertia4.520.21~0.400.250.0000108165000445

Loading...

  1. 1

Basic Information

Type Bellows Type Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Max. Rotational Speed(r/min) 10,000 Bellows Part Material Stainless Steel Operating Temperature Range(℃) -30::100

Please check the type/dimensions/specifications of the part MK2/45/54/12/12 in the Flexible Couplings - Bellows type, miniature, zero backlash, MK2 series. series.

Products like this...

Part Number
MK2/10/27/3/6
MK2/10/27/3/7
MK2/10/27/4/4
MK2/45/54/12/13
MK2/45/54/12/14
MK2/45/54/12/15
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Feature Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Moment of Inertia
(kg・m2)
Fit Length (in)
(in)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size
1 Piece(s)

21 Days

0.05~1.00361527No Backlash / Low Moment of Inertia110.02~0.20.150.000000695100.4310
1 Piece(s)

21 Days

0.05~1.00371527No Backlash / Low Moment of Inertia110.02~0.20.150.000000695100.4310
1 Piece(s)

21 Days

0.05~1.00441527No Backlash / Low Moment of Inertia110.02~0.20.150.000000695100.4310
1 Piece(s)

21 Days

3.01~5.0012133254No Backlash / Low Moment of Inertia4.520.21~0.400.250.0000108165000445
1 Piece(s)

21 Days

3.01~5.0012143254No Backlash / Low Moment of Inertia4.520.21~0.400.250.0000108165000445
1 Piece(s)

21 Days

3.01~5.0012153254No Backlash / Low Moment of Inertia4.520.21~0.400.250.0000108165000445

Additional Products in this Category

Tech Support