(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Features
Easy to mount
Light weight and low moment of inertia
High torsional stiffness
Design
Two clamping hubs concentrically mounted to flexible bellows. Brief overloads of up to 1.5x the rated torque are acceptable.
Material
Bellows: high grade stainless steel
Hubs: see table
Advantage
Smooth stable running in highly dynamic and highly precise motion applications
Part Number
Configured Part Number is shown.
BKL/300/44/53
Part Number |
---|
BKL/300/44/53 |
Loading...
Type | Bellows Type | Max. Rotational Speed Range(r/min) | 4001~10000 | Body Material | Aluminum |
---|---|---|---|---|---|
Max. Rotational Speed(r/min) | 10000 | Allowable Angular Misalignment(deg) | 1 | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Allowable Lateral Misalignment(mm) | 0.2 | Operating Temperature Range(℃) | -12::212 |
Please check the type/dimensions/specifications of the part BKL/300/44/53 in the Flexible Couplings - Bellows type, zero backlash, BKL series. series.
Part Number |
---|
BKL/10/10/13 |
BKL/10/10/14 |
BKL/10/10/15 |
BKL/300/44/54 |
BKL/300/44/55 |
BKL/300/44/56 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy