(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Bellows type, zero backlash, BKL series. (Part Numbers)

Flexible Couplings - Bellows type, zero backlash, BKL series.

Features
Easy to mount
Light weight and low moment of inertia
High torsional stiffness

Design
Two clamping hubs concentrically mounted to flexible bellows. Brief overloads of up to 1.5x the rated torque are acceptable.

Material
Bellows: high grade stainless steel
Hubs: see table

Advantage
Smooth stable running in highly dynamic and highly precise motion applications

Part Number

Configured Part Number is shown.

BKL/300/34/43

Part Number
BKL/300/34/43
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Feature Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Fit Length (mm)
(mm)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size
1 Piece(s)

21 Days

100~less than 5003443110109No Backlash / Low Moment of Inertia3005.341157120300

Loading...

  1. 1

Basic Information

Type Bellows Type Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.2 Operating Temperature Range(℃) -12::212

Please check the type/dimensions/specifications of the part BKL/300/34/43 in the Flexible Couplings - Bellows type, zero backlash, BKL series. series.

Products like this...

Part Number
BKL/10/10/13
BKL/10/10/14
BKL/10/10/15
BKL/300/34/44
BKL/300/34/45
BKL/300/34/46
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Torque Range
(N•m)
For Shaft Size D1
(mm)
For Shaft Size D2
(mm)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Feature Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Fit Length (mm)
(mm)
Torsional Stiffness (N-m/rad)
(N-m/rad)
Tightening Torque of the Fastening Screw (N-m)
(N-m)
Size
1 Piece(s)

21 Days

10.01~20.0010134044No Backlash / Low Moment of Inertia100.0161394.510
1 Piece(s)

21 Days

10.01~20.0010144044No Backlash / Low Moment of Inertia100.0161394.510
1 Piece(s)

21 Days

10.01~20.0010154044No Backlash / Low Moment of Inertia100.0161394.510
1 Piece(s)

21 Days

100~less than 5003444110109No Backlash / Low Moment of Inertia3005.341157120300
1 Piece(s)

21 Days

100~less than 5003445110109No Backlash / Low Moment of Inertia3005.341157120300
1 Piece(s)

21 Days

100~less than 5003446110109No Backlash / Low Moment of Inertia3005.341157120300

Additional Products in this Category

Tech Support