(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Multi-Stage Ejector ZL112A Series

Multi-Stage Ejector ZL112A Series
  • Volume Discount

Multi-Stage Ejector ZL112A Series.
[Features]
・ Energy saving: 10% reduction in air consumption
・ Up to 60% reduction in weight
・ The 3-stage diffuser structure is adopted
・ 3 types of vacuum pressure detector
・ No tools required. It is possible to reduce maintenance labor hours

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZL112A
ZL112A-DNL
ZL112A-G
ZL112A-K15LZ
ZL112A-K15LZ-DPL
ZL112A-K15MZ
ZL112A-K25MZ-DNL
Part NumberMinimum order quantityVolume DiscountDays to Ship Additional Function Combination of supply valve and release valve Rated voltage Electrical entry Light/surge voltage suppressor Manual Vacuum pressure sensor Output specifications Unit specifications Lead wire specifications
1 Piece(s)Available

3 Days

Silencers / Filter-----No---
1 Piece(s)Available

Quote

Silencers / Filter / With LED Display, Pressure Switch for Vacuum-----Digital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionLead wire with connector (2 m)
1 Piece(s)Available

3 Days

Silencers / Filter-----Vacuum pressure gauge---
1 Piece(s)Available

3 Days

Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive ValveSupply valve (N.C.), release valve (N.C.)24 V DCL-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeNo---
1 Piece(s)Available

3 Days

Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for Vacuum / Vacuum Destructive ValveSupply valve (N.C.), release valve (N.C.)24 V DCL-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumPNP open collector 1 outputWith unit switching functionLead wire with connector (2 m)
1 Piece(s)Available

3 Days

Silencers / Filter / Valves For Vacuum Generation / Vacuum Destructive ValveSupply valve (N.C.), release valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeNo---
1 Piece(s)Available

Quote

Silencers / Filter / Valves For Vacuum Generation / With LED Display, Pressure Switch for VacuumSupply valve (N.C.)24 V DCM-type plug connector: With lead wire (Length 300 mm)With light/surge voltage suppressorNon-locking push typeDigital pressure switch for vacuumNPN open collector 1 outputWith unit switching functionLead wire with connector (2 m)

Loading...

  1. 1

Basic Information

Main Body Shape Square Shape Ultimate Vacuum(kPa) -84 Air Consumption Flow Rate(l/min) 57
Vacuum Port Connecting Port Shape One-Touch Couplings Vacuum Port One-Touch Fitting Size Ø12 Air Supply Port Connecting Port Shape One-Touch Couplings
Air Supply Port One-Touch Fitting Size Ø6 Application Individual Item Operating Temperature Range(℃) 5:50
Suction Flow(l/min) 100 Nozzle Dia. 1.2mm Exhaust specifications Silencer exhaust
Options None

Additional Products in this Category

Tech Support