(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is a 2 Port Air Operated Valve for Dust Collectors, VXFA2 Series.
[Features]
・ It can be used in high temperature and for large diameter
・ It can be mounted according to piping conditions (Flange type)
・ Contribution to reduction of piping labor hours, because there is no need to machine orifices on the outlet side (flange body type)
・ Protective structure IP65 (The terminal section of the flat terminal type for lead entry is IP40.)
· Improved armature durability
· UL94V-0 conforming flame resistance
・ Built-in full-wave rectifier type (AC specifications)
Part Number
Configured Part Number is shown.
VXFA23AAB
Applicable Fluid | Air | Operating Environment | Standard | Type | Air Operating Type |
---|---|---|---|---|---|
Switching Type | Normally Closed | Connection Type | NPT | Plumbing Thread Nominal | 1 1/2 |
Operating Temperature Range(℃) | -10::60 | Orifice Dia.(Ø) | 44 | Option | Without silencer |
Body material | POM | Piping | Straight pipe type | Piping Connection Port Diameter | 40 A |
Pipe connection thread of piping options | Yes |
Please check the type/dimensions/specifications of the part VXFA23AAB in the 2 Port Air Operated Valve for Dust Collector VXFA2 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy