(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC1000 Series, Manifold

5-Port Solenoid Valve, Base Mounted Plug-in Unit, VQC1000 Series, Manifold
  • Volume Discount

Base piping type plug-in unit VQC1000 series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5QC11-02C4FD2
VV5QC11-02C4FD3
VV5QC11-02C6FD0
VV5QC11-02C6FD1
VV5QC11-02C6FD2
VV5QC11-02C6FD3
VV5QC11-02C6LD0
VV5QC11-02C6LD1
VV5QC11-02C6LD2
VV5QC11-02C6MD0
VV5QC11-02C6MD1
VV5QC11-02C6PD1
VV5QC11-02C6PDC
VV5QC11-02C6SDA2
VV5QC11-02C6TD0
VV5QC11-02N7FD0
VV5QC11-03C4FD0
VV5QC11-03C4FD2
VV5QC11-03C6FD0
VV5QC11-03C6FD1
VV5QC11-03C6FD2
VV5QC11-03C6FD3
VV5QC11-03C6LD0
VV5QC11-03C6LD1
VV5QC11-03C6LD2
VV5QC11-03C6MD1
VV5QC11-03C6PD1
VV5QC11-03C6SD6ZE2
VV5QC11-03C6SDA2
VV5QC11-03C6TD0
VV5QC11-03N7FD1
VV5QC11-04C4FD3
VV5QC11-04C6FD1
VV5QC11-04C6FD2
VV5QC11-04C6FD2-D
VV5QC11-04C6FD3
VV5QC11-04C6LD0
VV5QC11-04C6LD1
VV5QC11-04C6LD2
VV5QC11-04C6LD2-D
VV5QC11-04C6MD0
VV5QC11-04C6MD1
VV5QC11-04C6MD2
VV5QC11-04C6MD3
VV5QC11-04C6PD0
VV5QC11-04C6PD3
VV5QC11-04C6SD6ZE2
VV5QC11-04C6SD6ZE2N
VV5QC11-04C6SDA2
VV5QC11-04C6SDAN
VV5QC11-04C6TD0
VV5QC11-05C4FD2-D
VV5QC11-05C6FD0
VV5QC11-05C6FD1
VV5QC11-05C6FD2
VV5QC11-05C6FD2-D
VV5QC11-05C6FD3
VV5QC11-05C6LD0
VV5QC11-05C6LD1
VV5QC11-05C6LD2
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4--2-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4--2-5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--2-5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--2Lead kit (25-contact)0.6Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--2Lead kit (25-contact)1.5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--2Lead kit (25-contact)3Positive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--2-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6--2Ribbon Cable Kit (26P)1.5Positive commonNone-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6--2Ribbon Cable Kit (20P)NonePositive commonNone-
1 Piece(s)Available

8 Days

Compatible with DeviceNet, PROFIBUS DP, EtherNet/IP-EX500 gateway distributed system (64 points)16 outputs-Direct mountingWith quick-connect fitting for ø6--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø6--2Kit (Terminal Block Enclosure Kit)NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4--3-NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4--3-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--3-NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--3-1.5Positive commonNone-
1 Piece(s)Available

3 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--3-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--3-5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--3Lead kit (25-contact)0.6Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--3Lead kit (25-contact)1.5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--3Lead kit (25-contact)3Positive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--3-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6--3Ribbon Cable Kit (26P)1.5Positive commonNone-
1 Piece(s)Available

8 Days

EtherNet/IP (TM) (1 port)-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6N/A-3-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

Compatible with DeviceNet, PROFIBUS DP, EtherNet/IP-EX500 gateway distributed system (64 points)16 outputs-Direct mountingWith quick-connect fitting for ø6--3-NonePositive commonNone-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø6--3Kit (Terminal Block Enclosure Kit)NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"--3-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4--4-5Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--4-1.5Positive commonNone-
1 Piece(s)Available

3 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--4-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)DIN rail mounting (rail length standard)With quick-connect fitting for ø6--4-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--4-5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--4Lead kit (25-contact)0.6Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--4Lead kit (25-contact)1.5Positive commonNone-
1 Piece(s)Available

3 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--4Lead kit (25-contact)3Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--DIN rail mounting (rail length standard)With quick-connect fitting for ø6--4Lead kit (25-contact)3Positive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--4-NonePositive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--4-1.5Positive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--4-3Positive commonNone-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6--4-5Positive commonNone-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6--4Ribbon Cable Kit (26P)NonePositive commonNone-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6--4Ribbon Cable Kit (26P)5Positive commonNone-
1 Piece(s)Available

8 Days

EtherNet/IP (TM) (1 port)-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6N/A-4-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

EtherNet/IP (TM) (1 port)-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6N/A-4-NoneNegative commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

Compatible with DeviceNet, PROFIBUS DP, EtherNet/IP-EX500 gateway distributed system (64 points)16 outputs-Direct mountingWith quick-connect fitting for ø6--4-NonePositive commonNone-
1 Piece(s)Available

8 Days

EtherCAT-S kit (serial transmission kit: EX260 integrated type [output compatible])32 outputsM12Direct mountingWith quick-connect fitting for ø6--4-NoneNegative commonNone-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø6--4Kit (Terminal Block Enclosure Kit)NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)DIN rail mounting (rail length standard)With quick-connect fitting for ø4--5-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--5-NonePositive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--5-1.5Positive commonNone-
1 Piece(s)Available

3 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--5-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)DIN rail mounting (rail length standard)With quick-connect fitting for ø6--5-3Positive commonNone-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6--5-5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--5Lead kit (25-contact)0.6Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--5Lead kit (25-contact)1.5Positive commonNone-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6--5Lead kit (25-contact)3Positive commonNone-

Loading...

Basic Information

Specifications None Option N/A

Additional Products in this Category

Tech Support