(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series Manifold

5-Port Solenoid Valve, Base Mounted, Plug-in Unit VQC2000 Series Manifold
  • Volume Discount

Base mounted, plug-in unit, VQC2000 Series manifold.

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VV5QC21-01N7LD0
VV5QC21-01N7TD0
VV5QC21-02C6FD0
VV5QC21-02C6FD1
VV5QC21-02C6FD3
VV5QC21-02C6LD0
VV5QC21-02C6LD1
VV5QC21-02C6LD2
VV5QC21-02C6MD0
VV5QC21-02C6MD1
VV5QC21-02C6MD2
VV5QC21-02C6MD3
VV5QC21-02C6PDC
VV5QC21-02C6SD6Q2
VV5QC21-02C6SD60
VV5QC21-02C6SDA2
VV5QC21-02C6SEAN
VV5QC21-02C6TD0
VV5QC21-02C8FD0
VV5QC21-02C8FD2
VV5QC21-02C8FD3
VV5QC21-02C8LD0
VV5QC21-02C8LD2
VV5QC21-02C8MD0
VV5QC21-02C8MD1
VV5QC21-02C8MD2
VV5QC21-02C8PD0
VV5QC21-02C8PDC
VV5QC21-02C8SD6Q2
VV5QC21-02C8SD6V2
VV5QC21-02C8SD6ZE2
VV5QC21-02C8SDA2
VV5QC21-02C8SEAN
VV5QC21-02C8TD0
VV5QC21-02N7FD0
VV5QC21-02N7FD1
VV5QC21-02N7FD2
VV5QC21-02N7FD3
VV5QC21-02N7LD0
VV5QC21-02N7MD0
VV5QC21-02N7MD3
VV5QC21-02N7SD0
VV5QC21-02N7SD6ZE2
VV5QC21-02N7TD0
VV5QC21-03C4FD1
VV5QC21-03C6FD0
VV5QC21-03C6FD0-D
VV5QC21-03C6FD1
VV5QC21-03C6FD2
VV5QC21-03C6FD3
VV5QC21-03C6LD0
VV5QC21-03C6LD1
VV5QC21-03C6MD0
VV5QC21-03C6MD1
VV5QC21-03C6MD2
VV5QC21-03C6MD3
VV5QC21-03C6PD0
VV5QC21-03C6PD1
VV5QC21-03C6PDC
VV5QC21-03C6SD0
Part NumberMinimum order quantityVolume DiscountDays to Ship Communication Protocol Output Format Type Number of Inputs/Outputs Connector Mounting Method Port pipe connection port diameter Specifications Option Number of Input/Output Units Number of Input Blocks Number of Valves Type of wiring Lead wire length
(m)
Common specifications Manifold wiring specifications End Plate specifications
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--1Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--1-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-1.5-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2Lead kit (25-contact)1.5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2Lead kit (25-contact)3-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-1.5-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-3-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2Ribbon Cable Kit (20P)None-None-
1 Piece(s)Available

8 Days

DeviceNet Compatible-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6NoneN/AN/A-2-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

No SI unit-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6NoneN/AN/A-2-NonePositive commonNoneNone
1 Piece(s)Available

8 Days

Compatible with DeviceNet, PROFIBUS DP, EtherNet/IP-EX500 gateway distributed system (64 points)16 outputs-Direct mountingWith quick-connect fitting for ø6NoneN/A--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

EtherNet/IP compatible-S kit (serial transmission kit: EX260 integrated type [output compatible])32 outputsM12Direct mountingWith quick-connect fitting for ø6NoneN/A--2-NoneNegative commonNone-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-3-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--2Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--2Lead kit (25-contact)3-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-1.5-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø8NoneN/A--2-3-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--2Ribbon Cable Kit (26P)None-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--2Ribbon Cable Kit (20P)None-None-
1 Piece(s)Available

8 Days

DeviceNet Compatible-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø8NoneN/AN/A-2-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

CC-Link Compatible-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø8NoneN/AN/A-2-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

EtherNet/IP (TM) (1 port)-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø8NoneN/AN/A-2-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

Compatible with DeviceNet, PROFIBUS DP, EtherNet/IP-EX500 gateway distributed system (64 points)16 outputs-Direct mountingWith quick-connect fitting for ø8NoneN/A--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

EtherNet/IP compatible-S kit (serial transmission kit: EX260 integrated type [output compatible])32 outputsM12Direct mountingWith quick-connect fitting for ø8NoneN/A--2-NoneNegative commonNone-
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø8NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-1.5-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-3-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-5-None-
1 Piece(s)Available

8 Days

No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-NonePositive commonNone-
1 Piece(s)Available

8 Days

EtherNet/IP (TM) (1 port)-S kit (serial transmission kit ( Fieldbus equipment): EX600 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø1/4"NoneN/AN/A-2-NonePositive commonNonePower supply M12 connector
1 Piece(s)Available

8 Days

--T kit (Terminal Block Enclosure Kit)--Direct mountingWith quick-connect fitting for ø1/4"NoneN/A--2-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø4NoneN/A--3-1.5-None-
1 Piece(s)Available

3 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)DIN rail mounting (rail length standard)With quick-connect fitting for ø6NoneN/A--3-None-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-1.5-None-
1 Piece(s)Available

8 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-3-None-
1 Piece(s)Available

3 Days

--F Kit (D-sub connector kit)-D-sub connector kit (25P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-5-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--3Lead kit (25-contact)0.6-None-
1 Piece(s)Available

8 Days

--L Kit (Lead kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--3Lead kit (25-contact)1.5-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-None-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-1.5-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-3-None-
1 Piece(s)Available

8 Days

--M Kit (Multi-Connector Kit)-Multi-Connector Kit (26P)Direct mountingWith quick-connect fitting for ø6NoneN/A--3-5-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--3Ribbon Cable Kit (26P)None-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--3Ribbon Cable Kit (26P)1.5-None-
1 Piece(s)Available

8 Days

--P kit (Ribbon Cable Kit)--Direct mountingWith quick-connect fitting for ø6NoneN/A--3Ribbon Cable Kit (20P)None-None-
1 Piece(s)Available

8 Days

No SI unitPNP Sensor InputS kit (serial transmission kit: EX250 integrated type [input/output compatible])--Direct mountingWith quick-connect fitting for ø6NoneN/A--3-NonePositive commonNone-

Loading...

Additional Products in this Category

Tech Support