(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series

5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series
  • Volume Discount

[Features]
・ Protective structure IP67 compatible.
・ Flexible adoption of additional stations and specification changes by adopting a connector manifold.
・ Space-saving design with one-side solenoid and pipe fittings all arranged on one side and free mounting direction.
・ Reduced labor hours for reassembling due to no screws and one clamp structure.
・ A wide variety of centralized wiring methods are available.
・ 4-position dual 3-port valve.
・ Manifold model: VV5QC11。

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
VQC1A01N-5D1
VQC1A01N-51
VQC1100-51
VQC1101N-5D1
VQC1101N-51
VQC1200-51
VQC1200N-51
VQC1201N-51
VQC1300-51
VQC1301N-51
VQC1400-51
Part NumberMinimum order quantityVolume DiscountDays to Ship Valve Type Actuation Status at Power Off Valve Positions Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Manual Functions
1 Piece(s)Available

3 Days

Dual 3-Port Valve[Single] SingleSelf-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)-0.15~0.7Soft Seal0.16Lock slide type (Manual type)Negative common
1 Piece(s)Available

3 Days

Dual 3-Port Valve[Single] SingleSelf-Recovery (Spring Return)[Others] 4 positions (N.C. + N.C.)-0.15~0.7Soft Seal0.16-Negative common
1 Piece(s)Available

3 Days

5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust-0.1 to 0.7Standard0.16-Standard type (0.4 W)
1 Piece(s)Available

Quote

5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust80 or Less0.15~0.7Soft Seal0.21Lock slide type (Manual type)Negative common
1 Piece(s)Available

3 Days

5-Port Valve[Single] SingleSelf-Recovery (Spring Return)2-Position Exhaust80 or Less0.15~0.7Soft Seal0.21-Negative common
1 Piece(s)Available

Quote

5-Port ValveDoubleSelf-Retaining2-Position Exhaust-0.1 to 0.7Standard0.16-Standard type (0.4 W)
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Retaining2-Position Exhaust-0.1 to 0.7Standard0.16-Negative common
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Retaining2-Position Exhaust-0.1 to 0.7Soft Seal0.21-Negative common
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Recovery (Spring Return)3-Position Closed Center-0.1 to 0.7Standard0.16-Standard type (0.4 W)
1 Piece(s)Available

Quote

5-Port ValveDoubleSelf-Recovery (Spring Return)3-Position Closed Center-0.2 to 0.7Soft Seal0.16-Negative common
1 Piece(s)Available

3 Days

5-Port ValveDoubleSelf-Recovery (Spring Return)3-PositionExhaust Center-0.1 to 0.7Standard0.16-Standard type (0.4 W)

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Voltage DC24V Specifications Lubrication Free Driving Type Pilot Type Spool
Pilot Air Supply Internal Plumbing Sub-Base Plumbing Indicator light / Surge voltage suppressor Yes

Additional Products in this Category

Tech Support