(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series

Ionizer, Bar Type, Controller Remote Type IZT40/41/42 Series
  • Volume Discount

[Features]
・ Height: 57 mm reduction (60%)
・ Can be installed in a small space
・ Controller and high voltage power supply module can be separated
・ Connect up to 4 bars with 1 controller
・ Selectable air supply port: Right side / left side / both sides
・ Selectable bar/cable length
・ Adopted low maintenance structure emitter cartridge
・ Easy connection/disconnection by connector connection
・ Double action lock: Emitter cartridge fall prevention function
・ Fall prevention cover: More reliable fall prevention of the emitter cartridge is possible

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
IZT40-34D36HR-3B
IZT40-82D36H-3BU
IZT40-CP3
IZT41-112D36LP-3FU
IZTB40-34D36LR-F
IZTB40-160D38H-B
IZTB40-190D3AL-B
IZTC41-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Indicators Additional Function Ion Balance Adjusting Function Power Supply Options I/O specifications Model Bar length
(mm)
Emitter cartridge type Emitter material Single-action fittings Custom-made specifications Power cable length DIN rail mounting bracket High voltage cable length Plug position Types of Related components
1 Piece(s)Available

Quote

Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 1 includedNoneStandard type340High-speed ionizing cartridgeTungstenø6 straightNone3 mNone3 mHigh voltage cable opposite side-
1 Piece(s)Available

Quote

Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 1 includedNoneStandard type820High-speed ionizing cartridgeTungstenø6 straightNone3 mFor controller / for high voltage power supply module3 mNo plug included-
1 Piece(s)Available

Quote

Related Components------------3 m---Power supply cable
1 Piece(s)Available

Quote

Bar TypeNot ProvidedError Signal OutputAutomaticDC24VBracket 2 includedPNPAC type1,120High-speed ionizing cartridgeTungstenø6 elbowNone3 mFor controller / for high voltage power supply module3 mNo plug included-
1 Piece(s)Available

Quote

Related Components----Bracket 2 included-Standard / AC method type340High-speed ionizing cartridgeTungstenø6 elbowNone--3 mHigh voltage cable opposite sideBar only
1 Piece(s)Available

Quote

Related Components----Bracket 1 included-Standard / AC method type1,600High-speed ionizing cartridgeTungstenø8 straightNone--3 mNo plug includedBar only
1 Piece(s)Available

Quote

Related Components----Bracket 1 included-Standard / AC method type1,900High-speed ionizing cartridgeTungstenø10 elbowNone--3 mNo plug includedBar only
1 Piece(s)Available

Quote

Related Components-----PNPAC method / dual AC method type-----3 m---Controller

Loading...

  1. 1

Additional Products in this Category

Tech Support