(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

5-Port Solenoid Valve, SY5000/7000, Plug-in Mixed Mounting Manifold

5-Port Solenoid Valve, SY5000/7000, Plug-in Mixed Mounting Manifold
  • Volume Discount

It is a manifold that can mount SY5000 on a SY7000 size manifold.

[10-series clean series]
・ It is suitable for clean environment
· It prevents dust generation in cleanrooms

(i)Caution

  • Please refer to the catalog for specification and material details.
  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

SS5Y7-M10SFAN-07B-C86

Part Number
SS5Y7-M10SFAN-07B-C86
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days

Loading...

  1. 1

Basic Information

Communication Protocol PROFINET Output Format PNP Type EX260 compatible, serial transmission type
Number of Inputs/Outputs 32 (output) Connector M12 Mounting Method Direct mounting
Port pipe connection port diameter ø8 quick-connect fitting (A, B port) (SY7000) / ø6 quick-connect fitting (A and B Port) (SY5000) Specifications Internal Pilot Specifications P- and E-port entry position Both sides (2 to 24 stations)
Option No name plate Number of Valves 7 Common specifications Negative common
Piping model Side ported Type of Fitting / Single-action pipe fitting Metric size / straight Environment/Application Specifications Standard

Please check the type/dimensions/specifications of the part SS5Y7-M10SFAN-07B-C86 in the 5-Port Solenoid Valve, SY5000/7000, Plug-in Mixed Mounting Manifold series.

Additional Products in this Category

Tech Support