(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
In these bearings, an eccentric collar is assembled with the stud, enabling the outer ring to be positioned easily in the radial direction against the mating track surface. The eccentricity is 0.4 mm to 1.5 mm.
•Eccentric Type
•Shielded
•with Hex Hole
•CFEB Series
Part Number
Configured Part Number is shown.
Outside diameter of eccentric collar mm | Identification number | Mass (Ref.) g | Boundary dimensions mm | ||||||||||||||
Shield type | D | C | de | G | B3 | B max | B1 max | B2 | C1 | g1 | G1 | H | (1) rs min | Eccentricity | |||
With crowned outer ring | With cylindrical outer ring | ||||||||||||||||
9 | CFE 6 BR | CFE 6 B | 20.50 | 16.00 | 11.00 | 9.00 | M 6×1 | 7.50 | 12.20 | 28.20 | 16.00 | 0.60 | - | 8.50 | 3.00 | 0.30 | 0.40 |
11 | CFE 8 BR | CFE 8 B | 32.00 | 19.00 | 11.00 | 11.00 | M 8×1.25 | 9.50 | 12.20 | 32.20 | 20.00 | 0.60 | - | 10.50 | 4.00 | 0.30 | 0.40 |
13 | CFE 10 BR CFE 10-1 BR | CFE 10 B CFE 10-1 B | 49.5 65 | 22 26 | 12 12 | 13 13 | M10×1.25 M10×1.25 | 10.5 10.5 | 13.2 13.2 | 36.2 36.2 | 23 23 | 0.6 0.6 | - - | 12.5 12.5 | 4 4 | 0.3 0.3 | 0.4 0.4 |
16 | CFE 12 BR CFE 12-1 BR | CFE 12 B CFE 12-1 B | 105 115 | 30 32 | 14 14 | 16 16 | M12×1.5 M12×1.5 | 11.5 11.5 | 15.2 15.2 | 40.2 40.2 | 25 25 | 0.6 0.6 | 4 4 | 13.5 13.5 | 6 6 | 0.6 0.6 | 0.8 0.8 |
22 | CFE 16 BR | CFE 16 B | 190.00 | 35.00 | 18.00 | 22.00 | M16×1.5 | 15.50 | 19.60 | 52.10 | 32.50 | 0.80 | 4.00 | 17.00 | 6.00 | 0.60 | 0.80 |
24 | CFE 18 BR | CFE 18 B | 280.00 | 40.00 | 20.00 | 24.00 | M18×1.5 | 17.50 | 21.60 | 58.10 | 36.50 | 0.80 | 6.00 | 19.00 | 8.00 | 1.00 | 0.80 |
27 | CFE 20 BR CFE 20-1 BR | CFE 20 B CFE 20-1 B | 500 425 | 52 47 | 24 24 | 27 27 | M20×1.5 M20×1.5 | 19.5 19.5 | 25.6 25.6 | 66.1 66.1 | 40.5 40.5 | 0.8 0.8 | 6 6 | 21 21 | 8 8 | 1 1 | 0.8 0.8 |
33 | CFE 24 BR CFE 24-1 BR | CFE 24 B CFE 24-1 B | 895 1 220 | 62 72 | 29 29 | 33 33 | M24×1.5 M24×1.5 | 25.5 25.5 | 30.6 30.6 | 80.1 80.1 | 49.5 49.5 | 0.8 0.8 | 6 6 | 24 24 | 12 12 | 1 1 | 0.8 0.8 |
41 | CFE 30 BR CFE 30-1 BR CFE 30-2 BR | CFE 30 B CFE 30-1 B CFE 30-2 B | 2 030 2 190 2 380 | 80 85 90 | 35 35 35 | 41 41 41 | M30×1.5 M30×1.5 M30×1.5 | 32.5 32.5 32.5 | 37 37 37 | 100 100 100 | 63 63 63 | 1 1 1 | 6 6 6 | 30.5 30.5 30.5 | 17 17 17 | 1 1 1 | 1.5 1.5 1.5 |
Outside diameter of eccentric collar mm | Identification number | Mounting dimension f Min. mm | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | Maximum allowable static load N | |
Shield type | |||||||
With crowned outer ring | With cylindrical outer ring | ||||||
9 | CFE 6 BR | CFE 6 B | 11.00 | 2.70 | 3 660 | 3 650 | 1 950 |
11 | CFE 8 BR | CFE 8 B | 13.00 | 6.50 | 4 250 | 4 740 | 4 620 |
13 | CFE 10 BR CFE 10-1 BR | CFE 10 B CFE 10-1 B | 16 16 | 13.8 13.8 | 5 430 5 430 | 6 890 6 890 | 6 890 6 890 |
16 | CFE 12 BR CFE 12-1 BR | CFE 12 B CFE 12-1 B | 21 21 | 21.9 21.9 | 7 910 7 910 | 9 790 9 790 | 9 790 9 790 |
22 | CFE 16 BR | CFE 16 B | 26.00 | 58.50 | 12 000 | 18 300 | 18 300 |
24 | CFE 18 BR | CFE 18 B | 29.00 | 86.20 | 14 800 | 25 200 | 25 200 |
27 | CFE 20 BR CFE 20-1 BR | CFE 20 B CFE 20-1 B | 34 34 | 119 119 | 20 700 20 700 | 34 600 34 600 | 34 600 34 600 |
33 | CFE 24 BR CFE 24-1 BR | CFE 24 B CFE 24-1 B | 40 40 | 215 215 | 30 500 30 500 | 52 600 52 600 | 52 000 52 000 |
41 | CFE 30 BR CFE 30-1 BR CFE 30-2 BR | CFE 30 B CFE 30-1 B CFE 30-2 B | 49 49 49 | 438 438 438 | 45 400 45 400 45 400 | 85 100 85 100 85 100 | 85 100 85 100 85 100 |
Loading...
Category | Cam Followers | Roller O.D. D(Ø) | 19 | Width C(mm) | 11 |
---|---|---|---|---|---|
Thread Size on Cam Follower (M)(mm) | 8 | Tightening Method | With hex socket | Material | Carbon Steel |
Roller Lining | No | Cam Follower Type | Eccentricity | Shaft | Presence |
Unit | Metric System | Roller Guiding Method | Holder Mounted | Basic Load Rating, Dynamic Rating(kN) | 4.25 |
Basic Load Rating, Static Rating(kN) | 4.74 | Shape | Shield Shape | Eccentric Collar Diameter(mm) | 11 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy