(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Inch Cam Followers - Full complement type, sealed, CRVUU series.

Inch Cam Followers - Full complement type, sealed, CRVUU series.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Sealed Type
·With Screwdriver Slot
·CRVUU Series

PDF

           
 
Stud dia.
mm (inch)
 Mass (Ref.)
g
Boundary dimensions   mm(inch)
Sealed typeDCd1G
UNF
G1B
max
B2
With crowned
outer ring
With cylindrical
outer ring
4.826CR  8   VUUR
CR  8-1 VUUR
CR  8   VUU
CR  8-1 VUU
9 
10  
12.700 (1/2)
12.700 (1/2)
8.731 (11/32)
9.525 (3/8)
4.826
4.826
No.10-32
No.10-32
6.350 (1/4)
6.350 (1/4)
10.2(0.40)
10.9(0.43)
12.700 (1/2)
 15.875 (5/8)
6.350 (1/4)CR 10   VUUR
CR 10-1 VUUR
CR 10   VUU
CR 10-1 VUU
19 
21 
15.875 (5/8)
15.875 (5/8)
10.319 (13/32)
11.112 (7/16)
6.350 (1/4)
6.350 (1/4)
1/4 - 28
1/4 - 28
7.938 (5/16)
7.938 (5/16)
11.8(0.46)
12.5(0.49)
15.875 (5/8)
19.050 (3/4)
9.525 (3/8)CR 12   VUUR
CR 14   VUUR
CR 12   VUU
CR 14   VUU
36 
47  
19.050 (3/4)
22.225 (7/8) 
12.700 (1/2)
12.700 (1/2)
9.525 (3/8)
9.525 (3/8)
3/8 - 24
3/8 - 24
9.525 (3/8)
9.525 (3/8)
14.2(0.56)
14.2(0.56) 
122.225 (7/8)
22.225 (7/8) 
11.112 (7/16)CR 16   VUUR
CR 18   VUUR
CR 16   VUU
CR 18   VUU
74 
101
25.400 (1)
28.575 (11/8) 
15.875 (5/8)
15.875 (5/8) 
11.112 (7/16) 
11.112 (7/16) 
 7/16 - 20
 7/16 - 20
12.700 (1/2)
12.700 (1/2)
17.3(0.68)
17.3(0.68) 
25.400 (1)
25.400 (1) 
 12.700 (1/2)CR 20   VUUR
CR 22   VUUR
CR 20   VUU
CR 22   VUU
137
160
31.750 (1 1/4)
34.925 (1 3/8) 
19.050 (3/4)
19.050 (3/4)
12.700 (1/2)
12.700 (1/2)
1/2 - 20
1/2 - 20
15.875(5?8)
15.875(5?8)
20.4(0.80)
20.4(0.80)
31.750 (1 1/4)
31.750 (1 1/4) 
15.875 (5/8)CR 24   VUUR
CR 26   VUUR
CR 24   VUU
CR 26   VUU
230
265
38.100 (1 1/2)
41.275 (1 5/8) 
22.225 (7/8)
22.225 (7/8)
15.875 (5/8)
15.875 (5/8)
5/8 - 18
5/8 - 18
230
265
23.6(0.93)
23.6(0.93) 
38.100 (1 1/2)
38.100 (1 1/2)
19.050 (3/4)CR 28   VUUR
CR 30   VUUR
CR 28   VUU
CR 30   VUU
372
418
44.450 (1 3/4)
47.625 (1 7/8)
25.400 (1)
25.400 (1) 
19.050 (3/4)
19.050 (3/4)
3/4 - 16
3/4 - 16
22.225 (7/8)
22.225 (7/8)
26.8(1.06)
26.8(1.06)
44.450 (1 3/4)
44.450 (1 3/4)
22.225 (7/8)CR 32   VUUR
CR 36   VUUR
CR 32   VUU
CR 36   VUU
627
759
50.800 (2)
57.150 (2 1/4)
31.750 (1 1/4)
31.750 (1 1/4)
22.225 (7/8)
22.225 (7/8)
7/8 - 14
7/8 - 14
25.400(1)
25.400(1)
33.5(1.32)
33.5(1.32) 
50.800 (2)
50.800 (2)
31.750 (1 1/4)-CR 48   VUU1 96076.200 (3)44.450 (1 3/4)31.750 (1 1/4)1 1/4 - 12  31.750 (1 1/4)46.4(1.83)63.500 (2 1/2)
 
       
          
      
      
      
      
         
      
      
           
           
           
           
           
     
     
     
           
           
           
 Boundary dimensions   mm(inch)Mounting dimension
f
Min.
mm(inch)
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Sealed typeB3C1g1g2r
With crowned
outer ring
With cylindrical
outer ring
CR  8   VUUR
CR  8-1 VUUR
CR  8   VUU
CR  8-1 VUU
- (-)
- (-)
0.794 (1/32)
0.794 (1/32)
*3.175 (1/8)
*3.175 (1/8)
- (-)
- (-)
0.397 (1/64)
0.397 (1/64)
8.334 (21/64)
8.334 (21/64)
1.4
1.4
4 260
4 710
4 750
5 410
CR 10   VUUR
CR 10-1 VUUR
CR 10   VUU
CR 10-1 VUU
- (-)
- (-)
0.794 (1/32)
0.794 (1/32)
*3.175 (1/8)
*3.175 (1/8)
- (-)
- (-)
0.397 (1/64)
0.397 (1/64)
11.509 (29/64)
11.509 (29/64)
3.4
3.4
5 830
6 340
7 660
8 530
CR 12   VUUR
CR 14   VUUR
CR 12   VUU
CR 14   VUU
6.350 (1/4)
6.350 (1/4)
0.794 (1/32)
0.794 (1/32)
4.762 (3/16)
4.762 (3/16) 
2.381 (3/32)
2.381 (3/32) 
0.794 (1/32)
0.794 (1/32) 
13.494 (17/32)
15.081 (19/32)
10.8
10.8
8 710
8 710
12 300
12 300
CR 16   VUUR
CR 18   VUUR
CR 16   VUU
CR 18   VUU
6.350 (1/4)
6.350 (1/4)
0.794 (1/32)
0.794 (1/32)
4.762 (3/16)
4.762 (3/16)
3.175 (1/8)
3.175 (1/8)
1.191 (3/64)
1 1.588 (1/16)
17.859 (45/64)
19.050 (3/4)
17.4
17.4
13 100
13 100
22 700
22 700
CR 20   VUUR
CR 22   VUUR
CR 20   VUU
CR 22   VUU
7.938 (5/16)
7.938 (5/16)
0.794 (1/32)
0.794 (1/32)
4.762 (3/16)
4.762 (3/16)
3.175 (1/8)
3.175 (1/8)
1.588 (1/16)
1.588 (1/16)
21.828 (55/64)
21.828 (55/64)
27.7
27.7
23 600
23 600
31 700
31 700
CR 24   VUUR
CR 26   VUUR
CR 24   VUU
CR 26   VUU
9.525 (3/8)
9.525 (3/8)
0.794 (1/32)
0.794 (1/32)
4.762 (3/16)
4.762 (3/16)
3.969 (5/32)
3.969 (5/32)
1.588 (1/16)
1.588 (1/16)
26.196 (1 3/64)
26.196 (1 3/64)
55.7
55.7
28 200
28 200
40 100
40 100
CR 28   VUUR
CR 30   VUUR
CR 28   VUU
CR 30   VUU
11.112 (7/16)
11.112 (7/16)
0.794 (1/32)
0.794 (1/32)
 4.762 (3/16)
 4.762 (3/16)
3.969 (5/32)
3.969 (5/32)
1.588 (1/16)
1.588 (1/16)
32.543 (1 9/32)
32.543 (1 9/32)
100
100
35 300
35 300
55 600
55 600
CR 32   VUUR
CR 36   VUUR
CR 32   VUU
CR 36   VUU
12.700 (1/2)
12.700 (1/2)
0.794 (1/32)
0.794 (1/32)
4.762 (3/16)
4.762 (3/16)
4.762 (3/16)
4.762 (3/16)
1.588 (1/16)
1.588 (1/16)
37.306 (1 15/32)
37.306 (1 15/32)
162
162
45 700
45 700
80 600
80 600
-CR 48   VUU 15.875 (5/8)1.588 (1/16)6.350 (1/4)4.762 (3/16)2.381 (3/32)51.991 (23/64)500.0077 600172 000
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
           
Part Number
CR8-1VUUR
CR10-1VUU
CR12VUU
CR14VUU
CR20VUU
CR20VUUR
CR24VUUR
CR28VUU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
1 Piece(s)Available

51 Days

10Spherical Outer Ring12.79.525--4.715.41
2 Piece(s)Available

8 Days

-Cylindrical Outer Ring15.87511.1126.350Standard6.348.53
2 Piece(s)Available

8 Days

10Cylindrical Outer Ring19.05012.79.525Standard8.7112.3
2 Piece(s)Available

8 Days

10Cylindrical Outer Ring22.22512.79.525Standard8.7112.3
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring31.7519.0512.700Standard23.631.7
1 Piece(s)Available

51 Days

10Spherical Outer Ring31.7519.0512.700Standard23.631.7
1 Piece(s)Available

51 Days

-Spherical Outer Ring38.122.22515.875Standard28.240.1
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring44.45025.419.050Standard35.355.6

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With Driver Groove Material Carbon Steel
Roller Lining No Shaft Presence Unit Inch Base
Roller Guiding Method Full rollers shape Shape Seal Shape

Additional Products in this Category

Tech Support