(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Shield Type
·With Screwdriver Slot
·CRV Series
Part Number
Configured Part Number is shown.
Stud dia. mm (inch) | Identification number | Mass (Ref.) g | Boundary dimensions mm(inch) | |||||||
Shield type | D | C | d1 | G UNF | G1 | B max | B2 | |||
With crowned outer ring | With cylindrical outer ring | |||||||||
4.826 | CR 8 VR CR 8-1 VR | CR 8 V CR 8-1 V | 9 10 | 12.700 (1/2) 12.700 (1/2) | 8.731 (11/32) 9.525 (3/8) | 4.826 4.826 | No.10-32 No.10-32 | 6.350 (1/4) 6.350 (1/4) | 10.2(0.40) 10.9(0.43) | 12.700 (1/2) 15.875 (5/8) |
6.350 (1/4) | CR 10 VR CR 10-1 VR | CR 10 V CR 10-1 V | 19 21 | 15.875 (5/8) 15.875 (5/8) | 10.319 (13/32) 11.112 (7/16) | 6.350 (1/4) 6.350 (1/4) | 1/4 - 28 1/4 - 28 | 7.938 (5/16) 7.938 (5/16) | 11.8(0.46) 12.5(0.49) | 15.875 (5/8) 19.050 (3/4) |
9.525 (3/8) | CR 12 VR CR 14 VR | CR 12 V CR 14 V | 36 47 | 19.050 (3/4) 22.225 (7/8) | 12.700 (1/2) 12.700 (1/2) | 9.525 (3/8) 9.525 (3/8) | 3/8 - 24 3/8 - 24 | 9.525 (3/8) 9.525 (3/8) | 14.2(0.56) 14.2(0.56) | 122.225 (7/8) 22.225 (7/8) |
11.112 (7/16) | CR 16 VR CR 18 VR | CR 16 V CR 18 V | 74 101 | 25.400 (1) 28.575 (11/8) | 15.875 (5/8) 15.875 (5/8) | 11.112 (7/16) 11.112 (7/16) | 7/16 - 20 7/16 - 20 | 12.700 (1/2) 12.700 (1/2) | 17.3(0.68) 17.3(0.68) | 25.400 (1) 25.400 (1) |
12.700 (1/2) | CR 20 VR CR 22 VR | CR 20 V CR 22 V | 137 160 | 31.750 (1 1/4) 34.925 (1 3/8) | 19.050 (3/4) 19.050 (3/4) | 12.700 (1/2) 12.700 (1/2) | 1/2 - 20 1/2 - 20 | 15.875(5?8) 15.875(5?8) | 20.4(0.80) 20.4(0.80) | 31.750 (1 1/4) 31.750 (1 1/4) |
15.875 (5/8) | CR 24 VR CR 26 VR | CR 24 V CR 26 V | 230 265 | 38.100 (1 1/2) 41.275 (1 5/8) | 22.225 (7/8) 22.225 (7/8) | 15.875 (5/8) 15.875 (5/8) | 5/8 - 18 5/8 - 18 | 230 265 | 23.6(0.93) 23.6(0.93) | 38.100 (1 1/2) 38.100 (1 1/2) |
19.050 (3/4) | CR 28 VR CR 30 VR | CR 28 V CR 30 V | 372 418 | 44.450 (1 3/4) 47.625 (1 7/8) | 25.400 (1) 25.400 (1) | 19.050 (3/4) 19.050 (3/4) | 3/4 - 16 3/4 - 16 | 22.225 (7/8) 22.225 (7/8) | 26.8(1.06) 26.8(1.06) | 44.450 (1 3/4) 44.450 (1 3/4) |
22.225 (7/8) | CR 32 VR CR 36 VR | CR 32 V CR 36 V | 627 759 | 50.800 (2) 57.150 (2 1/4) | 31.750 (1 1/4) 31.750 (1 1/4) | 22.225 (7/8) 22.225 (7/8) | 7/8 - 14 7/8 - 14 | 25.400(1) 25.400(1) | 33.5(1.32) 33.5(1.32) | 50.800 (2) 50.800 (2) |
31.750 (1 1/4) | - | - | 1 960 | 76.200 (3) | 44.450 (1 3/4) | 31.750 (1 1/4) | 1 1/4 - 12 | 31.750 (1 1/4) | 46.4(1.83) | 63.500 (2 1/2) |
Identification number | Boundary dimensions mm(inch) | Mounting dimension f Min. mm(inch) | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | |||||
Shield type | B3 | C1 | g1 | g2 | r | |||||
With crowned outer ring | With cylindrical outer ring | |||||||||
CR 8 VR CR 8-1 VR | CR 8 V CR 8-1 V | - (-) - (-) | 0.794 (1/32) 0.794 (1/32) | *3.175 (1/8) *3.175 (1/8) | - (-) - (-) | 0.397 (1/64) 0.397 (1/64) | 8.334 (21/64) 8.334 (21/64) | 1.4 1.4 | 4 260 4 710 | 4 750 5 410 |
CR 10 VR CR 10-1 VR | CR 10 V CR 10-1 V | - (-) - (-) | 0.794 (1/32) 0.794 (1/32) | *3.175 (1/8) *3.175 (1/8) | - (-) - (-) | 0.397 (1/64) 0.397 (1/64) | 11.509 (29/64) 11.509 (29/64) | 3.4 3.4 | 5 830 6 340 | 7 660 8 530 |
CR 12 VR CR 14 VR | CR 12 V CR 14 V | 6.350 (1/4) 6.350 (1/4) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 2.381 (3/32) 2.381 (3/32) | 0.794 (1/32) 0.794 (1/32) | 13.494 (17/32) 15.081 (19/32) | 10.8 10.8 | 8 710 8 710 | 12 300 12 300 |
CR 16 VR CR 18 VR | CR 16 V CR 18 V | 6.350 (1/4) 6.350 (1/4) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 3.175 (1/8) 3.175 (1/8) | 1.191 (3/64) 1 1.588 (1/16) | 17.859 (45/64) 19.050 (3/4) | 17.4 17.4 | 13 100 13 100 | 22 700 22 700 |
CR 20 VR CR 22 VR | CR 20 V CR 22 V | 7.938 (5/16) 7.938 (5/16) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 3.175 (1/8) 3.175 (1/8) | 1.588 (1/16) 1.588 (1/16) | 21.828 (55/64) 21.828 (55/64) | 27.7 27.7 | 23 600 23 600 | 31 700 31 700 |
CR 24 VR CR 26 VR | CR 24 V CR 26 V | 9.525 (3/8) 9.525 (3/8) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 3.969 (5/32) 3.969 (5/32) | 1.588 (1/16) 1.588 (1/16) | 26.196 (1 3/64) 26.196 (1 3/64) | 55.7 55.7 | 28 200 28 200 | 40 100 40 100 |
CR 28 VR CR 30 VR | CR 28 V CR 30 V | 11.112 (7/16) 11.112 (7/16) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 3.969 (5/32) 3.969 (5/32) | 1.588 (1/16) 1.588 (1/16) | 32.543 (1 9/32) 32.543 (1 9/32) | 100 100 | 35 300 35 300 | 55 600 55 600 |
CR 32 VR CR 36 VR | CR 32 V CR 36 V | 12.700 (1/2) 12.700 (1/2) | 0.794 (1/32) 0.794 (1/32) | 4.762 (3/16) 4.762 (3/16) | 4.762 (3/16) 4.762 (3/16) | 1.588 (1/16) 1.588 (1/16) | 37.306 (1 15/32) 37.306 (1 15/32) | 162 162 | 45 700 45 700 | 80 600 80 600 |
- | - | 15.875 (5/8) | 1.588 (1/16) | 6.350 (1/4) | 4.762 (3/16) | 2.381 (3/32) | 51.991 (23/64) | 500.00 | 77 600 | 172 000 |
Part Number |
---|
CR8-1V |
CR8VBUUR[5] |
CR10-1V |
CR12V |
CR14VUUR[5] |
CR16VUUR[5] |
CR18VUUR[5] |
CR20V |
CR20VUUR[5] |
CR22V |
CR24VUUR[5] |
CR28V |
CR32VUU[5] |
CR36VUU[5] |
CR36VUUR[5] |
CR81VUUR[5] |
Loading...
Category | Cam Followers | Material | Carbon Steel | Roller Lining | No |
---|---|---|---|---|---|
Shaft | Presence | Unit | Inch Base | Roller Guiding Method | Full rollers shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy