(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
·CRB Series
Part Number
Configured Part Number is shown.
Stud dia. mm (inch) | Identification number | Mass (Ref.) g | Boundary dimensions mm(inch) | ||||||||
Shield type | D | C | d1 | G UNF | G1 | B max | B2 | ||||
With crowned outer ring | With cylindrical outer ring | ||||||||||
4.826 | CR 8 BR CR 8-1 BR | CR 8 B CR 8-1 B | 9 10 | 12.700 (1/2) 12.700 (1/2) | 8.731 (11/32) 9.525 (3/8) | 4.826 4.826 | No.10-32 No.10-32 | 6.350 (1/4) 6.350 (1/4) | 10.2(0.40) 10.9(0.43) | 12.700( 1?2) 15.875( 5?8) | |
6.35 (1/4) | CR 10 BR CR 10-1 BR | CR 10 B CR 10-1 B | 19 21 | 15.875 (5/8) 15.875 (5/8) | 10.319 (13/32) 11.112 (7/16) | 6.350 (1/4) 6.350 (1/4) | 1/4 - 28 1/4 - 28 | 7.938 (5/16) 7.938 (5/16) | 11.8(0.46) 12.5(0.49) | 15.875(5/8) 19.050(3/4) | |
9.525 (3/8) | CR 12 BR CR 14 BR | CR 12 B CR 14 B | 35 46 | 19.050 (3/7) 22.225 (7/8) | 12.700 (1/2) 12.700 (1/2) | 9.525 (3/8) 9.525 (3/8) | 3/8 - 24 3/8 - 24 | 9.525 (3/8) 9.525 (3/8) | 14.2(0.56) 14.2(0.56) | 22.225( 7/8) 22.225( 7/8) | |
11.112 (7/16) | CR 16 BR CR 18 BR | CR 16 B CR 18 B | 73 99 | 25.400 (1) 28.575 (1 1/8) | 15.875 (5/8) 15.875 (5/8) | 11.112 (7/16) 11.112 (7/16) | 7/16 - 20 7/16 - 20 | 12.700 (1/2) 12.700 (1/2) | 17.3(0.68) 17.3(0.68) | 25.400(1) 25.400(1) | |
12.700 (1/2) | CR 20 BR CR 22 BR | CR 20 B CR 22 B | 132 157 | 31.750 (1 1/4) 34.925 (1 3/8) | 19.050 (3/4) 19.050 (3/4) | 12.700 (1/2) 12.700 (1/2) | 1/2 - 20 1/2 - 20 | 15.875 (5/8) 15.875 (5/8) | 20.4(0.80) 20.4(0.80) | 31.750(1 1/4) 31.750(1 1/4) | |
15.875 (5/8) | CR 24 BR CR 26 BR | CR 24 B CR 26 B | 225 260 | 38.100(11/2) 41.275(15/8) | 22.225(7/8) 22.225(7/8) | 15.875( 5/8) 15.875( 5/8) | 5/8 - 18 5/8 - 18 | 19.050(3/4) 19.050(3/4) | 23.6(0.93) 23.6(0.93) | 38.100(1 1/2) 38.100(1 1/2) | |
19.050 (3/4) | CR 28 BR CR 30 BR | CR 28 B CR 30 B | 365 410 | 44.450(1 3/4) 47.625(1 7/8) | 25.400(1) 25.400(1) | 19.050(3/4) 19.050(3/4) | 3/4 - 16 3/4 - 16 | 22.225(7/8) 22.225(7/8) | 26.8(1.06) 26.8(1.06) | 44.450(1 3/4) 44.450(1 3/4) | |
22.225 (7/8) | CR 32 BR CR 36 BR | CR 32 B CR 36 B | 615 750 | 50.800(2) 57.150(2 1/4) | 31.750(1 1/4) 31.750(1 1/4) | 22.225(7/8) 22.225(7/8) | 7/8 - 14 7/8 - 14 | 25.400(1) 25.400(1) | 33.5(1.32) 33.5(1.32) | 50.800(2) 50.800(2) | |
Identification number | Boundary dimensions mm(inch) | ||||||
Shield type | B3 | C1 | g1 | g2 | H | r | |
With crowned outer ring | With cylindrical outer ring | ||||||
CR 8 BR CR 8-1 BR | CR 8 B CR 8-1 B | - (-) - (-) | 0.794(1/32) 0.794(1/32) | - ( - ) - ( - ) | - ( - ) - ( - ) | 3.175( 1/8) 3.175( 1/8) | 0.397(1/64) 0.397(1/64) |
CR 10 BR CR 10-1 BR | CR 10 B CR 10-1 B | - ( - ) - ( - ) | 0.794(1/32) 0.794(1/32) | - ( - ) - ( - ) | - ( - ) - ( - ) | 3.175( 1/8) 3.175( 1/8) | 0.397(1/64) 0.397(1/64) |
CR 12 BR CR 14 BR | CR 12 B CR 14 B | 6.350( 1/4) 6.350( 1/4) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 2.381(3/32) 2.381(3/32) | 4.762(3/16) 4.762(3/16) | 0.794(1/32) 0.794(1/32) |
CR 16 BR CR 18 BR | CR 16 B CR 18 B | 6.350(1/4) 6.350(1/4) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 3.175(1/8) 3.175(1/8) | 6.350(1/4) 6.350(1/4) | 1.191(3/64) 1.588(1/16) |
CR 20 BR CR 22 BR | CR 20 B CR 22 B | 7.938(5/16) 7.938(5/16) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 3.175( 1/8) 3.175( 1/8) | 6.350( 1/4) 6.350( 1/4) | 1.588(1/16) 1.588(1/16) |
CR 24 BR CR 26 BR | CR 24 B CR 26 B | 9.525( 3/8) 9.525( 3/8) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 3.969(5/32) 3.969(5/32) | 7.938(5/16) 7.938(5/16) | 1.588(1/16) 1.588(1/16) |
CR 28 BR CR 30 BR | CR 28 B CR 30 B | 11.112(7/16) 11.112(7/16) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 3.969(5/32) 3.969(5/32) | 7.938(5/16) 7.938(5/16) | 1.588(1/16) 1.588(1/16) |
CR 32 BR CR 36 BR | CR 32 B CR 36 B | 12.700( 1/2) 12.700( 1/2) | 0.794(1/32) 0.794(1/32) | 4.762(3/16) 4.762(3/16) | 4.762(3/16) 4.762(3/16) | 11.112(7/16) 11.112(7/16) | 1.588(1/16) 1.588(1/16) |
Identification number | Mounting dimension f Min. mm(inch) | Maximum tightening torque N-m | Basic dynamic load rating C N | Basic static load rating C0 N | |
Shield type | |||||
With crowned outer ring | With cylindrical outer ring | ||||
CR 8 BR CR 8-1 BR | CR 8 B CR 8-1 B | 8.334( 21/64) 8.334( 21/64) | 1.4 1.4 | 2 520 2 520 | 2 140 2 140 |
CR 10 BR CR 10-1 BR | CR 10 B CR 10-1 B | 11.509(29/64) 11.509(29/64) | 3.4 3.4 | 3 650 3 650 | 3 670 3 670 |
CR 12 BR CR 14 BR | CR 12 B CR 14 B | 13.494( 17/32) 15.081( 19/32) | 10.8 10.8 | 4 420 4 790 | 5 110 5 810 |
CR 16 BR CR 18 BR | CR 16 B CR 18 B | 17.859(45/64) 19.050(3/4) | 17.4 17.4 | 8 810 9 180 | 10 800 11 600 |
CR 20 BR CR 22 BR | CR 20 B CR 22 B | 21.828( 55/64) 21.828( 55/64) | 27.7 27.7 | 14 200 14 200 | 16 000 16 000 |
CR 24 BR CR 26 BR | CR 24 B CR 26 B | 26.196(1 3/64) 26.196(1 3/64) | 55.7 55.7 | 18 600 18 600 | 24 300 24 300 |
CR 28 BR CR 30 BR | CR 28 B CR 30 B | 32.543(1 9/32) 32.543(1 9/32) | 100 100 | 25 100 25 100 | 38 200 38 200 |
CR 32 BR CR 36 BR | CR 32 B CR 36 B | 37.306(1 15/32) 37.306(1 15/32) | 162 162 | 32 500 32 500 | 63 900 63 900 |
Part Number |
---|
CR10-1B |
CR14B |
CR18B |
CR26B |
CR28B |
CR32B |
CR36B |
Loading...
Category | Cam Followers | Roller Type | Cylindrical Outer Ring | Tightening Method | With hex socket |
---|---|---|---|---|---|
Material | Carbon Steel | Roller Lining | No | Cam Follower Type | Standard |
Shaft | Presence | Unit | Inch Base | Roller Guiding Method | Holder Mounted |
Shape | Shield Shape |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy