(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Separable Roller Trackers - Open, with cage and without inner ring RNAST series. (Part Numbers)

Separable Roller Trackers - Open, with cage and without inner ring RNAST series.
  • Volume Discount

IKO Roller Followers are bearings designed for outer ring rotation, in which needle rollers are incorporatedin a thick walled outer ring.Roller Followers include separable and non-separable types. These bearings are available in a variety oftypes to suit almost any kind of application. They are widely used for cam mechanisms and for linearmotions of conveying equipment.
·Separatable
·without Inner Ring
·Open Type
·with Cage
·RNAST Series

PDF

          
 
Shaft dia.
mm
Identification number
Open type
Mass (Ref.)
g
Boundary dimensions mmBasic dynamic load rating
C
N
Basic static load rating
C0
N
FwDCr   (1)
s min
Crowned outer ringCylindrical outer ring
7RNAST   5 RRNAST   58.907.0016.007.800.302 7102 390
10RNAST   6 RRNAST   613.9010.0019.009.800.304 1604 550
12RNAST   8 RRNAST   823.5012.0024.009.800.605 6505 890
14RNAST 10 RRNAST 1042.5014.0030.0011.801.009 7909 680
16RNAST 12 RRNAST 1249.5016.0032.0011.801.0010 50010 900
20RNAST 15 RRNAST 1550.0020.0035.0011.801.0012 40014 300
22RNAST 17 RRNAST 1790.0022.0040.0015.801.0017 60020 900
25RNAST 20 RRNAST 20135.0025.0047.0015.801.0019 40024 500
30RNAST 25 RRNAST 25152.0030.0052.0015.801.0020 80028 400
38RNAST 30 RRNAST 30255.0038.0062.0019.801.0030 50045 400
42RNAST 35 RRNAST 35375.0042.0072.0019.801.0032 40050 600
50RNAST 40 RRNAST 40420.0050.0080.0019.801.5035 90061 100
55RNAST 45 RRNAST 45460.0055.0085.0019.801.5037 40066 400
60RNAST 50 RRNAST 50500.0060.0090.0019.801.5038 90071 700
          
Part Number
RNAST10R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Roller Follower ID
(mm)
Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

11 Days or more

-Spherical Outer Ring3011.8149.799.686000No Oil Hole-4F / 248F00

Loading...

  1. 1
 

Basic Information

Category Roller Follower Material Carbon Steel Roller Lining No
Roller Follower Type Separate Type Shaft No Unit Metric System
Roller Guiding Method Holder Mounted Inner Ring No Shape Open Type

Additional Products in this Category

Tech Support