(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solid Eccentric Cam Followers - Caged, sealed type, series CFESBUU.

Solid Eccentric Cam Followers - Caged, sealed type, series CFESBUU.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Solid Eccentric Stud
·With Cage
·Sealed Type
·With Hexagon Hole
·CFESBUU Series

PDF

                   
 
Stud dia.
mm
 Mass (Ref.)
g
Boundary dimensions   mm
Sealed typeDCd1GG1B
max
B1
max
B2B3C1g1g2H(1)
rs min
Eccentricity
With crowned
outer ring
With cylindrical
outer ring
6CFES   6    BUURCFES   6    BUU18.5016.0011.006.00M  6×18.0012.2028.2016.00-0.60--3.000.300.25
8CFES   8    BUURCFES   8    BUU28.5019.0011.008.00M  8×1.2510.0012.2032.2020.00-0.60--4.000.300.25
10CFES 10    BUUR
CFES 10-1 BUUR
CFES 10    BUU
CFES 10-1 BUU
45
60
22
26
12
12
10
10
M10×1.25 M10×1.2512
12
13.2
13.2
36.2
36.2
23
23
-
-
0.6
0.6
-
-
-
-
4
4
0.3
0.3
0.3
0.3
12CFES 12    BUUR
CFES 12-1 BUUR
CFES 12    BUU
CFES 12-1 BUU
95
105
30
32
14
14
12
12
M12×1.5 M12×1.513
13
15.2
15.2
40.2
40.2
25
25
6
6
0.6
0.6
4
4
3
3
6
6
0.6
0.6
0.4
0.4
16CFES 16    BUURCFES 16    BUU170.0035.0018.0016.00M16×1.517.0019.6052.1032.508.000.804.003.006.000.600.50
18CFES 18    BUURCFES 18    BUU250.0040.0020.0018.00M18×1.519.0021.6058.1036.508.000.806.003.008.001.000.60
                   
        
        
        
        
        
        
Stud dia.
mm
 Mounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Sealed type
With crowned
outer ring
With cylindrical
outer ring
6CFES   6    BUURCFES   6    BUU11.002.703 6603 6501 980
8CFES   8    BUURCFES   8    BUU13.006.504 2504 7404 670
10CFES 10    BUUR
CFES 10-1 BUUR
CFES 10    BUU
CFES 10-1 BUU
16
16
13.8
13.8
5 430
5 430
6 890
6 890
6 890
6 890
12CFES 12    BUUR
CFES 12-1 BUUR
CFES 12    BUU
CFES 12-1 BUU
21
21
21.9
21.9
7 910
7 910
9 790
9 790
9 790
9 790
16CFES 16    BUURCFES 16    BUU26.0058.5012 00018 30018 300
18CFES 18    BUURCFES 18    BUU29.0086.2014 80025 20025 200
        
Part Number
CFES6BUU
CFES6BUUR
CFES8BUUR
CFES10-1BUU
CFES10-1BUUR
CFES10BUU
CFES10BUUR
CFES12-1BUU
CFES12-1BUUR
CFES12BUUR
CFES16BUU
CFES16BUUR
CFES18BUU
CFES18BUUR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

13 Days or more

-Cylindrical Outer Ring1611M 6x1Standard3.663.6514000Head-4F / 248F2.728.2
1 Piece(s)Available

8 Days or more

-Spherical Outer Ring1611M 6x1Standard3.663.6514000Head-4F / 248F2.728.2
1 Piece(s)Available

13 Days or more

-Spherical Outer Ring1911M 8x1.25Standard4.254.7410500Head-4F / 248F6.532.2
1 Piece(s)Available

5 Days

-Cylindrical Outer Ring2612M10x1.25Standard5.436.898400Head-4F / 248F13.836.2
1 Piece(s)Available

13 Days or more

-Spherical Outer Ring2612M10x1.25Standard5.436.898400Head-4F / 248F13.836.2
1 Piece(s)Available

13 Days or more

-Cylindrical Outer Ring2212M10x1.25Standard5.436.898400Head-4F / 248F13.836.2
1 Piece(s)Available

14 Days or more

-Spherical Outer Ring2212M10x1.25Standard5.436.898400Head-4F / 248F13.836.2
2 Piece(s)Available

51 Days

-Cylindrical Outer Ring321412Eccentricity7.919.79-----
1 Piece(s)Available

8 Days

-Spherical Outer Ring3214--7.919.79-----
2 Piece(s)Available

51 Days

-Spherical Outer Ring301412Eccentricity7.919.79-----
1 Piece(s)Available

8 Days

-Cylindrical Outer Ring3518--1218.3-----
1 Piece(s)Available

13 Days or more

-Spherical Outer Ring3518--1218.3-----
1 Piece(s)Available

51 Days

-Cylindrical Outer Ring402018Eccentricity14.825.2-----
1 Piece(s)Available

51 Days

10Spherical Outer Ring402018Eccentricity14.825.2-----

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Carbon Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Holder Mounted Shape Seal Shape

Additional Products in this Category

Tech Support