(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Standard Type Cam Followers - Caged, sealed type, series CFFBUU.

Standard Type Cam Followers - Caged, sealed type, series CFFBUU.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·With Cage
·Shield Type
·With Hexagon Hole
Stainless Steel
·CFFBUU Series

PDF

                  
 
Stud dia.
mm
 Mass (Ref.)
g
Boundary dimensions   mm
Sealed typeDCd1GG1BB1B2B3C1g1g2H(1)
rs min
With crowned
outer ring
With cylindrical
outer ring
3CF   3    FBUURCF  3    FBUU4.3010.007.003.00M  3×0.55.008.0017.009.00-0.50--2.000.20
4CF   4    FBUURCF  4    FBUU7.4012.008.004.00M  4×0.76.009.0020.0011.00-0.50--2.500.30
5CF   5    FBUURCF  5    FBUU10.3013.009.005.00M  5×0.87.5010.0023.0013.00-0.50--3.000.30
6CF   6    FBUURCF  6    FBUU18.5016.0011.006.00M  6×18.0012.2
max
28.2
max
16.00-0.60--3.000.30
8CF  8    FBUURCF  8    FBUU28.5019.0011.008.00M  8×1.2510.0012.2
max
32.2
max
20.00-0.60--4.000.30
10CF 10    FBUUR
CF 10-1 FBUUR
CF 10    FBUU
CF 10-1 FBUU
45
60
22
26
12.0010.00M10×1.2512.0013.2
max
36.2
max
23.00-0.60--5.000.30
12CF 12    FBUUR
CF 12-1 FBUUR
CF 12    FBUU
CF 12-1 FBUU
95
105
30
32
14.0012.00M12×1.513.0015.2
max
40.2
max
25.006.000.604.003.006.000.60
16CF 16    FBUURCF 16    FBUU17035.0018.0016.00M16×1.517.0019.6
max
52.1
max
32.508.000.804.003.006.000.60
18CF 18    FBUURCF 18    FBUU25040.0020.0018.00M18×1.519.0021.6
max
58.1
max
36.508.000.806.003.008.001.00
20CF 20    FBUUR
CF 20-1 FBUUR
CF 20    FBUU
CF 20-1 FBUU
460
385
52
47
24.0020.00M20×1.521.0025.6
max
66.1
max
40.509.000.808.004.008.001.00
                  
          
          
          
          
Stud dia.
mm
Identification numberMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Shield typeSealed type
With crowned
outer ring
With cylindrical
outer ring
With crowned
outer ring
With cylindrical
outer ring
3CF   3    FBRCF   3   FBCF   3    FBUURCF  3    FBUU6.800.341 200813.00384.00
4CF   4    FBRCF   4   FBCF   4    FBUURCF  4    FBUU8.300.781 6501 270834.00
5CF   5    FBRCF   5   FBCF   5    FBUURCF  5    FBUU9.301.601 9301 7301 260
6CF   6    FBRCF  6   FBCF   6    FBUURCF  6    FBUU11.002.702 9302 9201 950
8CF   8    FBRCF   8   FBCF  8    FBUURCF  8    FBUU13.006.503 4003 7903 790
10CF 10    FBR
CF 10-1 FBR
CF 10   FB
CF 10-1 FB
CF 10    FBUUR
CF 10-1 FBUUR
CF 10    FBUU
CF 10-1 FBUU
16.0013.804 3405 5105 510
12CF 12    FBR
CF 12-1 FBR
CF 12   FB
CF 12-1 FB
CF 12    FBUUR
CF 12-1 FBUUR
CF 12    FBUU
CF 12-1 FBUU
21.0021.906 3307 8307 830
16CF 16    FBRCF 16   FBCF 16    FBUURCF 16    FBUU26.0058.509 62014 70014 700
18CF 18    FBRCF 18   FBCF 18    FBUURCF 18    FBUU29.0086.2011 80020 20020 200
20CF 20    FBR
CF 20-1 FBR
CF 20   FB
CF 20-1 FB
CF 20    FBUUR
CF 20-1 FBUUR
CF 20    FBUU
CF 20-1 FBUU
34.00119.0016 50027 70027 700
          
Part Number
CF3FBUU
CF3FBUUR
CF4FBUU
CF5FBUU
CF8FBUUR
CF10FBUUR
CF12FBUUR
CF16FBUUR
CF20FBUUR
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

10 Days or more

Cylindrical Outer Ring107M 3x0.5Standard1.20.81328000No Oil Hole-4F / 176F0.34 N-m17 mm
1 Piece(s)Available

8 Days or more

Spherical Outer Ring107M 3x0.5Standard1.20.81328000No Oil Hole-4F / 176F0.34 N-m17 mm
1 Piece(s)Available

8 Days

Cylindrical Outer Ring128M 4x0.7Standard1.651.2721000No Oil Hole-4F / 176F0.78 N-m20 mm
2 Piece(s)Available

5 Days

Cylindrical Outer Ring139M 5x0.8Standard1.931.7316800Head-4F / 176F1.6 N-m23 mm
1 Piece(s)Available

10 Days or more

Spherical Outer Ring1911M 8x 1.25Standard3.43.7910500Head-4F / 248F6.5 N-m32.2 mm
1 Piece(s)Available

8 Days

Spherical Outer Ring2212M10x1.25Standard4.345.518400Head-4F / 248F13.8 N-m36.2 mm
1 Piece(s)Available

10 Days or more

Spherical Outer Ring3014--6.337.83-----
1 Piece(s)Available

10 Days or more

Spherical Outer Ring3518--9.6214.7-----
1 Piece(s)Available

10 Days or more

Spherical Outer Ring5224--16.527.7-----

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Stainless Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Holder Mounted Shape Seal Shape

Additional Products in this Category

Tech Support