(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Type Cam Followers - Full complement type, with shield, CFVB series. (Part Numbers)

Standard Type Cam Followers - Full complement type, with shield, CFVB series.
  • Volume Discount

IKO Cam Followers are bearings with a stud incorporating needle rollers in a thick walled outer ring.These bearings are designed for outer ring rotation,and have superior rotational performance with asmall coefficient of friction.Also, they are designed to have minimal radial internal clearance to increase the loading zone, and thusreduce the effect of shock loads and ensure stablelong life.
·As studs already have threads or steps, they are easy to mount.
·Full Complement Type
·Shield Type
·With Hexagon Hole
·CFVB Series

PDF

                  
                  
                  
                  
                  
Stud dia.
mm
Identification numberMass (Ref.)
g
 Boundary dimensions   mm
Shield typeDCd1GG1B
max
B1
max
B2B3C1g1g2H(1)
rsmin
With crowned
outer ring
With cylindrical
outer ring
6CF   6    VBRCF   6    VB1916.0011.006.00M  6×1812.2028.2016.00-0.60--3.000.30
8CF   8    VBR
CF   8    VBRM
CF   8    VB
CF   8    VBM
29
29
19
19
11
11
8
8
M  8×1.25
M  8×1
10
10
12.2
12.2
32.2
32.2
20
20
-
-
0.6
0.6
-
-
-
-
4
4
0.3
0.3
10CF 10    VBR
CF 10    VBRM
CF 10-1 VBR
CF 10-1 VBRM
CF 10    VB
CF 10    VBM
CF 10-1 VB
CF 10-1 VBM
46
46
61
61
22
22
26
26
12
12
12
12
10
10
10
10
M10×1.25 M10×1 M10×1.25 M10×112
12
12
12
13.2
13.2
13.2
13.2
36.2
36.2
36.2
36.2
23
23
23
23
-
-
-
-
0.6
0.6
0.6
0.6
-
-
-
-
-
-
-
-
4
4
4
4
0.3
0.3
0.3
0.3
12CF 12    VBR
CF 12-1 VBR
CF 12    VB
CF 12-1 VB
97
107
30
32
14
14
12
12
M12×1.5 M12×1.513
13
15.2
15.2
40.2
40.2
25
25
6
6
0.6
0.6
4
4
3
3
6
6
0.6
0.6
16CF 16    VBRCF 16    VB17335.0018.0016.00M16×1.51719.6052.1032.508.000.804.003.006.000.60
18CF 18    VBRCF 18    VB25540.0020.0018.00M18×1.51921.6058.1036.508.000.806.003.008.001.00
20CF 20    VBR
CF 20-1 VBR
CF 20    VB
CF 20-1 VB
465
390
52
47
24
24
20
20
M20×1.5 M20×1.521
21
25.6
25.6
66.1
66.1
40.5
40.5
9
9
0.8
0.8
6
6
4
4
8
8
1
1
24CF 24    VBR
CF 24-1 VBR
CF 24    VB
CF 24-1 VB
820
1 140
62
72
29
29
24
24
M24×1.5 M24×1.525
25
30.6
30.6
80.1
80.1
49.5
49.5
11
11
0.8
0.8
6
6
4
4
12
12
1
1
30CF 30    VBR
CF 30-1 VBR
CF 30-2 VBR
CF 30    VB
CF 30-1 VB
CF 30-2 VB
1 870
2 030
2 220
80
85
90
35
35
35
30
30
30
M30×1.5 M30×1.5 M30×1.532
32
32
37
37
37
100
100
100
63
63
63
15
15
15
1
1
1
6
6
6
4
4
4
17
17
17
1
1
1
                  
        
        
        
        
        
Stud dia.
mm
Identification numberMounting dimension
f
Min.
mm
Maximum tightening torque
N-m
Basic dynamic load rating
C
N
Basic static load rating
C0
N
Maximum allowable static load
N
Shield type
With crowned
outer ring
With cylindrical
outer ring
6CF   6    VBRCF   6    VB11.002.706 9808 5001 950
8CF   8    VBR
CF   8    VBRM
CF   8    VB
CF   8    VBM
13
13
6.5
7.1
8 170
8 170
11 200
11 200
4 620
4 620
10CF 10    VBR
CF 10    VBRM
CF 10-1 VBR
CF 10-1 VBRM
CF 10    VB
CF 10    VBM
CF 10-1 VB
CF 10-1 VBM
16
16
16
16
13.8
14.7
13.8
14.7
9 570
9 570
9 570
9 570
14 500
14 500
14 500
14 500
8 650
8 650
8 650
8 650
12CF 12    VBR
CF 12-1 VBR
CF 12    VB
CF 12-1 VB
21
21
21.9
21.9
13 500
13 500
19 700
19 700
13 200
13 200
16CF 16    VBRCF 16    VB26.0058.5020 70037 60023 200
18CF 18    VBRCF 18    VB29.0086.2025 30051 30031 100
20CF 20    VBR
CF 20-1 VBR
CF 20    VB
CF 20-1 VB
34
34
119
119
33 200
33 200
64 500
64 500
37 500
37 500
24CF 24    VBR
CF 24-1 VBR
CF 24    VB
CF 24-1 VB
40
40
215
215
46 600
46 600
92 000
92 000
52 000
52 000
30CF 30    VBR
CF 30-1 VBR
CF 30-2 VBR
CF 30    VB
CF 30-1 VB
CF 30-2 VB
49
49
49
438
438
438
67 700
67 700
67 700
144 000
144 000
144 000
85 900
85 900
85 900
        
Part Number
CF8VBR
Part NumberMinimum order quantityVolume DiscountDays to Ship Roller Type Roller O.D. D
(Ø)
Width C
(mm)
Thread Size on Cam Follower (M)
(mm)
Cam Follower Type Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Lubrication Hole Location Operating Temperature
(F)
Tightening Torque Total Length
1 Piece(s)Available

10 Days or more

Spherical Outer Ring1911M 8x1.25Standard8.1711.25250Head-4F / 248F6.5 N-m32.2 mm

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method With hex socket Material Carbon Steel
Roller Lining No Shaft Presence Unit Metric System
Roller Guiding Method Full rollers shape Shape Shield Shape

Additional Products in this Category

Tech Support