(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Cam followers - Thrust disc type, with cage, CFWBR series.

Cam followers - Thrust disc type, with cage, CFWBR series.
  • Volume Discount

This IKO product is provided with a thrust disk made of special synthetic resin excellent in abrasion resistance and heat resistance, so this thrust disk receives an axial load of the outer ring that is caused by mounting error to prevent the slide surface against friction and abrasion.

•These bearings have special resin thrust disk washers superior in wear and heat resistance between the sliding contact area of outer ring shoulders, stud head and side plate.

•These disk washers reduce friction and wear due to axial loads caused by misalignment.

•With Cage

•Hexagon Hole

•CFWBR Series

PDF

Part Number

Configured Part Number is shown.

Part Number
CF8WBR
CF10-1WBR
CF10WBR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller O.D. D
(Ø)
Roller Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
2 Piece(s)Available

51 Days

-191184.254.74
2 Piece(s)Available

51 Days

-2612105.436.89
2 Piece(s)Available

51 Days

102212105.436.89

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Type Spherical Outer Ring Tightening Method With hex socket
Material Carbon Steel Roller Lining No Cam Follower Type Grease Nipple Mounting Tap Hole Type
Shaft Presence Unit Metric System Roller Guiding Method Holder Mounted
Shape Shield Shape

Additional Products in this Category

Tech Support