(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[What is the ATEX Directive?]
Compliance with the ATEX Directive is required for equipment used in potentially explosive atmospheres within the EU from July 1, 2003.
■ CE Mark and ATEX
The ATEX Directive is part of the CE Mark scheme and incorporates existing European explosion-proof standards.
■ Goals of the ATEX Directive
The principal goals of ATEX are as follows.
· Prevention of static charge
· Prevention of ignition by sparks generated by friction, impact and wear
· Prevention of ignition due to temperature rise due to the same causes as above
· Manufacturers are responsible
· Certified by zone/category
■ Zone/category classifications
ATEX categorizes targets for application by each classification of danger zone.
· Zone 0: Category 1
Potential for explosive atmosphere to be present (zone): Continuous or long-term, >1,000 hours/year
· Zone 1: Category 2
Potential for explosive atmosphere to be present (zone): Occasional, 10 to 1,000 hours/year
· Zone 2: Category 3
Potential for explosive atmosphere to be present (zone): Unlikely or short-term, <10 hours/year
Part Number
Configured Part Number is shown.
55-CD85N16-10-B
Rod Operation Method | Double rod | Cylinder Operation Method | Double Acting | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Cylinder (Tube) Inner Diameter(φ) | 16 | Stroke(mm) | 10 |
Environment, Applications | Standard | Operating Temperature(℃) | -20::80 | End Locking | No |
Valves | No | Cushion | Rubber bumper (standard) | Operating Pressure(MPa) | 0.05 to 1 |
Specifications | Built-in magnet | Auto Switches | Without auto switch | Lead Wire Length(m) | N/A |
The number of the switches | N/A | Type of Auto Switch Mounting | Band mounting | Type of Mount Support | Basic (integrated clevis type) |
Custom-made Specifications | None |
Please check the type/dimensions/specifications of the part 55-CD85N16-10-B in the ATEX Directive ISO6432 Compliant Cylinder, Standard Type, Double Acting, Single Rod 55-C85 Series ATEX Category 2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy