(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Positioning Table - TU Series.

Precision Positioning Table - TU Series.

Precision Positioning Table TU is a compact and slim type positioning table with a slide table assembled inside a U-shaped track rail.Also, by adopting a U-shaped track rail, the rigidity of the track rail under moment load and torsion is greatly increased. The track rail can be used as a structure beam of the machine and equipment. Therefore, freedom of design is expanded for user. The slide table is an integral part of a linear motion rolling guide mechanism, in which large diameter steel balls are arranged in two rows and make four-point contact with the raceways. High accuracy and high rigidity positioning can thus be obtained even in applications where fluctuating load or complex load is applied. The optimal positioning table for each specific application can be configured easily by only indicating required functions and performance from our substantial size variations and a variety of options by the identification number.

PDF

Part Number

Configured Part Number is shown.





















Part Number
TU25F13/AT100G4SC9
TU25F16/AT100G4SC9
TU25F20/AT100G4SC9
TU25S13/AT100G4S09
TU25S16/AT100G4S09
TU25S20/AT100G4S09
TU30F14/AT100G5SC9
TU30F18/AT100G5SC9
TU30F22/AT100G5SC9
TU30F26/AT100G5SC9
TU30F30/AT100G5SC9
TU30F34/AT100G5SC9
TU30S14/AT100G5S09
TU30S18/AT100G5S09
TU30S22/AT100G5S09
TU30S26/AT100G5S09
TU30S30/AT100G5S09
TU40C18/AT1004S09
TU40C18/AT100G4S09
TU40C24/AT1004S09
TU40C24/AT100G4S09
TU40C30/AT1004S09
TU40C30/AT100G4S09
TU40C36/AT1004S09
TU40C36/AT100G4S09
TU40C42/AT1004S09
TU40F18/AT1004SC9
TU40F18/AT100G4S09
TU40F24/AT1004SC9
TU40F24/AT100G4S09
TU40F30/AT1004SC9
TU40F30/AT100G4S09
TU40F36/AT1004SC9
TU40F36/AT100G4S09
TU40F42/AT1004SC9
TU40F42/AT100G4S09
TU40G24/AT1004S09
TU40G24/AT100G4S09
TU40G30/AT1004S09
TU40G30/AT100G4S09
TU40G36/AT1004S09
TU40G36/AT100G4S09
TU40G42/AT1004S09
TU40G42/AT100G4S09
TU40S18/AT1004S09
TU40S18/AT100G4S09
TU40S24/AT1004S09
TU40S24/AT100G4S09
TU40S30/AT1004S09
TU40S30/AT100G4S09
TU40S36/AT1004S09
TU40S36/AT100G4S09
TU40S42/AT1004S09
TU40S42/AT100G4S09
TU50C22/AT1005S09
TU50C22/AT100G5S09
TU50C30/AT1005S09
TU50C30/AT100G5S09
TU50C38/AT1005S09
TU50C38/AT100G5S09
Part NumberMinimum order quantityVolume DiscountDays to Ship Precision Table Lead
(mm)
Cover Ball Screw Shaft Dia.
(Ø)
Drive Method Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Allowable Static Moment MA
(N•m)
Allowable Static Moment MB
(N•m)
Allowable Static Moment MC
(N•m)
Positioning Repeatability
(µm)
Positioning Accuracy
(µm)
Running Parallelism
(µm)
Maximum Velocity
(mm/s)
Track Length L1
(mm)
Overall Lengh
(mm)
Stroke length
(mm)
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Included6Ground Ball Screw1770284020.310.18.4±0.0030.0300.00840013016530
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Included6Ground Ball Screw1770284020.310.18.4±0.0030.0300.00840016520065
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Included6Ground Ball Screw1770284020.310.18.4±0.0030.0300.008400200235100
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided6Ground Ball Screw1770284020.310.18.4±0.0030.0300.00840013016530
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided6Ground Ball Screw1770284020.310.18.4±0.0030.0300.00840016520065
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided6Ground Ball Screw1770284020.310.18.4±0.0030.0300.008400200235100
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.00850014017530
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.00850018021570
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500220255110
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500260295150
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500300335190
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table5Included8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500340375230
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table5Not Provided8Ground Ball Screw2280381034.916.914.2±0.0030.0300.00850014017530
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table5Not Provided8Ground Ball Screw2280381034.916.914.2±0.0030.0300.00850018021570
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table5Not Provided8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500220255110
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table5Not Provided8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500260295150
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table5Not Provided8Ground Ball Screw2280381034.916.914.2±0.0030.0300.008500300335190
1 Piece(s)

Quote

Standard GradeC: Short table4Not Provided8Rolled Ball Screw6050611083.822.822.8±0.05-0.01539018018645
1 Piece(s)

Quote

Precision GradeC: Short table4Not Provided8Ground Ball Screw6050611083.822.822.8±0.0030.0300.01540018018645
1 Piece(s)

Quote

Standard GradeC: Short table4Not Provided8Rolled Ball Screw6050611083.822.822.8±0.05-0.015390240246105
1 Piece(s)

Quote

Precision GradeC: Short table4Not Provided8Ground Ball Screw6050611083.822.822.8±0.0030.0300.015400240246105
1 Piece(s)

Quote

Standard GradeC: Short table4Not Provided8Rolled Ball Screw6050611083.822.822.8±0.05-0.015390300306165
1 Piece(s)

Quote

Precision GradeC: Short table4Not Provided8Ground Ball Screw6050611083.822.822.8±0.0030.0300.015400300306165
1 Piece(s)

Quote

Standard GradeC: Short table4Not Provided8Rolled Ball Screw6050611083.822.822.8±0.05-0.015390360366225
1 Piece(s)

Quote

Precision GradeC: Short table4Not Provided8Ground Ball Screw6050611083.822.822.8±0.0030.0300.015400360366225
1 Piece(s)

Quote

Standard GradeC: Short table4Not Provided8Rolled Ball Screw6050611083.822.822.8±0.05-0.015390420426285
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] F: Flange type standard table4Included8Rolled Ball Screw841097801345353±0.05-0.01539018018630
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.00840018018630
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] F: Flange type standard table4Included8Rolled Ball Screw841097801345353±0.05-0.01539024024690
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.00840024024690
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] F: Flange type standard table4Included8Rolled Ball Screw841097801345353±0.05-0.015390300306150
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.008400300306150
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] F: Flange type standard table4Included8Rolled Ball Screw841097801345353±0.05-0.015390360366210
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.008400360366210
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] F: Flange type standard table4Included8Rolled Ball Screw841097801345353±0.05-0.015390420426270
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] F: Flange type standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.020.01400420426270
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] G: Long table4Not Provided8Rolled Ball Screw1120014700201113113±0.05-0.01539024024680
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] G: Long table4Not Provided8Ground Ball Screw1120014700201113113±0.0030.0300.00840024024680
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] G: Long table4Not Provided8Rolled Ball Screw1120014700201113113±0.05-0.015390300306140
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] G: Long table4Not Provided8Ground Ball Screw1120014700201113113±0.0030.0300.008400300306140
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] G: Long table4Not Provided8Rolled Ball Screw1120014700201113113±0.05-0.015390360366200
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] G: Long table4Not Provided8Ground Ball Screw1120014700201113113±0.0030.0300.008400360366200
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] G: Long table4Not Provided8Rolled Ball Screw1120014700201113113±0.05-0.015390420426260
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] G: Long table4Not Provided8Ground Ball Screw1120014700201113113±0.0030.020.01400420426260
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] S: Standard table4Not Provided8Rolled Ball Screw841097801345353±0.05-0.01539018018630
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.00840018018630
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] S: Standard table4Not Provided8Rolled Ball Screw841097801345353±0.05-0.01539024024690
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.00840024024690
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] S: Standard table4Not Provided8Rolled Ball Screw841097801345353±0.05-0.015390300306150
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.008400300306150
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] S: Standard table4Not Provided8Rolled Ball Screw841097801345353±0.05-0.015390360366210
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.0300.008400360366210
1 Piece(s)

Quote

Standard Grade[Long 1 pc.] S: Standard table4Not Provided8Rolled Ball Screw841097801345353±0.05-0.015390420426270
1 Piece(s)

Quote

Precision Grade[Long 1 pc.] S: Standard table4Not Provided8Ground Ball Screw841097801345353±0.0030.020.01400420426270
1 Piece(s)

Quote

Standard GradeC: Short table5Not Provided10Rolled Ball Screw8930880015639.539.5±0.05-0.01539022022680
1 Piece(s)

Quote

Precision GradeC: Short table5Not Provided10Ground Ball Screw8930880015639.539.5±0.0030.0300.015500220226285
1 Piece(s)

Quote

Standard GradeC: Short table5Not Provided10Rolled Ball Screw8930880015639.539.5±0.05-0.015390300306160
1 Piece(s)

Quote

Precision GradeC: Short table5Not Provided10Ground Ball Screw8930880015639.539.5±0.0030.0300.015500300306160
1 Piece(s)

Quote

Standard GradeC: Short table5Not Provided10Rolled Ball Screw8930880015639.539.5±0.05-0.015390380386240
1 Piece(s)

Quote

Precision GradeC: Short table5Not Provided10Ground Ball Screw8930880015639.539.5±0.0030.0300.015500380386240

Loading...

 

Basic Information

Cost Efficient Standard Main Body, Peripheral Components Main Body Motor Mounting Orientation Straight
With or w/o Motors Not Provided (Installed by customers) With or w/o Lubricant Unit Not Provided With or w/o Retainer Not Provided
Table Material Carbon Steel

Additional Products in this Category

Tech Support