(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Compliant, Air Cylinder, Standard Type, Single Acting, Spring Extend/Return, C85 Series (Part Numbers)

ISO Standard Compliant, Air Cylinder, Standard Type, Single Acting, Spring Extend/Return, C85 Series
  • Volume Discount

[Features]
· ISO Standard (6432) compliant.
· Part numbers are set for products with mounting brackets, rod-end brackets and auto switches.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator light.
· Made-to-order configuration.
· Various mounting bracket options.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Configured Part Number is shown.

C85N20-25S

Part Number
C85N20-25S
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Head cover type
(℃)
Specifications Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)2025-20~800.05~1.0Basic (integrated clevis type)Without magnetBasic Integrated ClevisWithout auto switchN/AN/AN/ANone

Loading...

  1. 1

Basic Information

Main Body Shape Standard Additional Function Standard Environment, Applications Standard
Support bracket None Rod Tip Metal Fitting None

Please check the type/dimensions/specifications of the part C85N20-25S in the ISO Standard Compliant, Air Cylinder, Standard Type, Single Acting, Spring Extend/Return, C85 Series series.

Products like this...

Part Number
C85E20-50S
C85E8-10S
C85E8-25S
C85N20-25T
C85N20-30S
C85N20-30T
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Head cover type
(℃)
Specifications Body Options Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Custom-made Specifications
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)---0.18~1.0Double-side bossedWithout magnet----N/A-
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)---0.22~1.0Double-side bossedWithout magnet----N/A-
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)---0.22~1.0Double-side bossedWithout magnet----N/A-
1 Piece(s)Available

3 Days

Double rod[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)2025-20~800.05~1.0Basic (integrated clevis type)Without magnetBasic Integrated ClevisWithout auto switchN/AN/AN/ANone
1 Piece(s)Available

8 Days

Single RodsSingle Acting (Extruded)---0.18~1.0Basic (integrated clevis type)Without magnet----N/A-
1 Piece(s)Available

8 Days

Single Rods[Single-Action (Retraction)] Special Single-acting(Retracted by External Force)2030-20~800.18~1.0Basic (integrated clevis type)Without magnet----N/A-

Additional Products in this Category

Tech Support