(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Filter AFJ20 to AFJ40

Vacuum Filter AFJ20 to AFJ40
  • Volume Discount

Problems with vacuum equipment can be prevented.
[Features]
・ Elements can be used repeatedly by cleaning.
・ Water drops can be removed
・ The transparent case guard covers the entire circumference of the case.
・ 2 types that can be selected according to the application
 Large flow rate type (Dust removal)
 Water drop removal type (Water drop removal + dust removal)

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

PDF

Part Number

Configured Part Number is shown.

AFJ40-N04B-80-T

Part Number
AFJ40-N04B-80-T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Type Standard Subject for Removal Dust, Moisture Connection Type (IN Side) NPT
Filtration Level 80 μm Application Vacuum Line Plumbing Thread Nominal (IN Side) 1/2
Bracket Yes Body size 40 Type Large flow capacity type
Case Polycarbonate bowl Flow direction Flow direction (Left to right) Pressure unit Unit notation of product name plate and caution name plate (MPa/°C)

Please check the type/dimensions/specifications of the part AFJ40-N04B-80-T in the Vacuum Filter AFJ20 to AFJ40 series.

Additional Products in this Category

Tech Support