(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Replacement Parts of Filter Regulator, Mist Separator Regulator, Micro Mist Separator Regulator (AD27)

Replacement Parts of Filter Regulator, Mist Separator Regulator, Micro Mist Separator Regulator AD27
  • Volume Discount

*The product images are for reference only. Please note that they are different from the actual product.

[Features]
· Replacement parts of filter regulator, mist separator regulator and micro mist separator regulator, case assembly, case seal, set nut, valve assembly, bracket assembly and float type auto drain.

[Please Refer to the Following Pages of the Catalog]
· P. 258 Filter Regulator AW10-A to AW40-A
· P. 259 Filter Regulator AW20-B to AW60-B
· P. 259 Filter Regulator With Backflow Function AW20K-B to AW60K-B
· P. 260 Mist Separator Regulator AWM20 to AWM40
· P. 260 Micro Mist Separator Regulator AWD20 to AWD40
· P. 262 Filter Regulator With Built-in Pressure Gauge AWG20/30/40
· P. 263 Filter Regulator With Built-in Pressure Gauge With Backflow Function, AWG20K/30K/40K

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

AD27

 
Part Number
AD27
Part NumberMinimum order quantityVolume DiscountDays to Ship Pressure gauge display range Compatible models Type Case material Valve assembly material
1 Piece(s)Available

3 Days

-AWM20, AWD20 and equivalent modelsFloat type Auto drain, N.C.--

Loading...

  1. 1

Basic Information

Set nut N/A Drain guide N/A Barbed fitting N/A
Case guard N/A

Please check the type/dimensions/specifications of the part AD27 in the Replacement Parts of Filter Regulator, Mist Separator Regulator, Micro Mist Separator Regulator series.

Products like this...

Part Number
AD27-2
AD38-6
AW30P-340AS
AW40P-340AS
AW42P-060AS
AWM40P-090AS
Part NumberMinimum order quantityVolume DiscountDays to Ship Pressure gauge display range Compatible models Type Case material Valve assembly material
1 Piece(s)Available

Quote

-AWM20, AWD20Float type Auto drain, N.C.Metal case-
1 Piece(s)Available

Quote

-AWM30, AWD30Float type Auto drain, N.O.Nylon-
1 Piece(s)Available

Quote

-AWG30K, AW30(K)-B, AWG30Valve Assembly-Brass/HNBR
1 Piece(s)Available

Quote

-AWG40, AWG40K, AW40(K)-B, AW40(K)-06-BValve Assembly-Brass/HNBR
1 Piece(s)Available

Quote

-AW40-A, AW40-06-AValve Assembly-Brass/HNBR
1 Piece(s)Available

Quote

-AWM40, AWD40Valve Assembly-Brass/HNBR

Additional Products in this Category

Tech Support