(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
*The product images are for reference only. Please note that they are different from the actual product.
[Features]
· 5-Port Solenoid Valve Optional Parts for SV1000/SV2000/SV3000/SV4000 Series
[Please Refer to the Following Pages of the Catalog]
· P. 113 Cassette Base, Admission / Exhaust End Block Assembly
· P. 113 Cassette Base, Admission / Exhaust Block Assembly
· P. 117 Tie-Rod Base, Admission / Exhaust End Block Assembly
· P. 117 Tie-Rod Base, Admission / Exhaust Block Assembly
· P. 122 Relay Output Module
· P. 122 Y-Shaped Joint Connector
· P. 123 Blanking Plate Assembly
· P. 123 Blocking Disk indication seal
· P. 123 SUP.· EXH. Blocking Disk
· P. 123 EXH. Blocking Disk
· P. 124 Multi-Connector Cable Assembly
· P. 124 D-sub Connector Cable Assembly
· P. 124 Ribbon Cable, Cable Assembly
· P. 125 DIN Rail
· P. 126 Spacer Type Pressure Reducing Valve
· P. 126, 127 Pan Head Combination Machine Screws
· P. 127 Single SUP. Spacer Assembly
· P. 127 Single EXH. Spacer Assembly
Part Number
Configured Part Number is shown.
AXT100-MC26-015
Type | Multi-Connector Cable Assembly | Dimensions | Length: 1.5 m |
---|
Please check the type/dimensions/specifications of the part AXT100-MC26-015 in the 5-Port Solenoid Valve, SV1000/2000/3000/4000 Series Optional Parts series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy